igusigus-icon-cart(0)

TPE-Bus cable | FireWire, Connector A: Socket A with clip, Connector B: Socket A with clip, Molex

Discontinued Model
MAT9048160 product image
igus-icon-lupe
  • Requirements: For extremely heavy duty applications
  • Download Data Sheet
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
igus-icon-lieferzeitMAT9048160
2 PR 26 AWG (0.15) + 2 x 22 AWG (0.34)
Firewire
both-sided straight
igus-icon-info

This article is a discontinued model.

InfoInfoigus-icon-infoigus® GmbH defines the cable length over the complete length incl. connector or open assembly.  Maximum transmission length: 10 m * igus® GmbH was able to successfully implement customer applications with excess length. Test us! 

Contact us

Questions or product information? Please contact:

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call