Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

7th axis for Universal Robots

Number of products: 2

7th axis robot slides for UR cobots

  • Up to 4 times more workspace for robots
  • Stroke lengths up to 3000mm
  • Also optional integration into the UR CAP
from 3,054.48 USD/Pc.
6 items, ready for shipping:
6 in 2 - 6 weeks
Shop now

7th axis for Universal Robots up to 0,6 m/s

Product information
  • Up to 4x more working space for robots
  • Strokes up to 3000 mm, further strokes on request
  • Repeat accuracy ± 0.3 mm
  • Speed up to 0,6 m/s
  • Kinematics can be controlled via URCap
  • Suitable for Universal Robots: UR 3, UR 5, UR 10, UR 16

Optionally available
  • Control unit DLE-UR-0001
Upon request
Shop now

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h