Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
drylin® gantries & cartesian robots

Number of products: 8

XY Gantry | Workspace 500 x 500 mm
  • For loads up to 8.0 [kg]
  • For precision requirements up to approx. 0.5 [mm]
  • At speeds up to max. 1.5 [m/s]

from 951.00 USD/Pc.

Shop now
XY Actuator (Single Rail) | Workspace 800 x 500 mm
  • For loads up to 5 [kg]
  • For precision requirements up to approx. 0,3 [mm]
  • At speeds up to max. 1 [m/s]

from 2,244.00 USD/Pc.

Shop now
XY Gantry | Workspace 300 x 300 mm
  • For loads up to 8.0 [kg]
  • For precision requirements up to approx. 0.5 [mm]
  • At speeds up to max. 1.5 [m/s]

from 1,287.85 USD/Pc.

Shop now
XYZ Gantry| Workspace 400 x 400 x 150 mm
  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 0,8 [mm]
  • At speeds up to max. 0.5 [m/s]

from 1,870.00 USD/Pc.

Shop now
XY Actuator (Single Rail) | Workspace 500 x 100 mm
  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 0,2 [mm]
  • At speeds up to max. 0.5 [m/s]

from 1,291.70 USD/Pc.

Shop now
XYZ Gantry | Workspace 500 x 500 x 100 mm
  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 0,8 [mm]
  • At speeds up to max. 0.5 [m/s]

from 2,461.10 USD/Pc.

Shop now
XYZ Gantry | Workspace 800 x 800 x 500 mm
  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 1,0 [mm]
  • At speeds up to max. 0.5 [m/s]

from 3,949.00 USD/Pc.

Shop now
XY Gantry | Workspace 300 x 300mm | Encoder version
  • For loads up to 8.0[kg]
  • for precision requirements up to approx. 0.5mm
  • for speeds up to max. 1.5m/s

from 1,723.38 USD/Pc.

Shop now

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h