Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Linear/Lead Screw Actuators

Number of products: 3

drylin SLQ | Linear module

Product information
  • Torque-resistant, lubrication-free linear module. Low mass and compact in the working area
  • Quiet and lightweight
  • Compact structure
  • Corrosion-free
  • No electronics in the working area
Upon request
Shop now

drylin® QLA | Telescopic actuator | Electric; NEMA17, lead screw motor

Product information
  • Manual or electric adjustment with telescopic guide
  • Drive: NEMA17 lead screw motor with or without encoder
  • Max. extension length: 300mm
  • Max. compressive strength 100N
Upon request
Shop now

drylin® QLA | Telescopic actuator | Electric; NEMA17, lead screw motor with encoder

Product information
  • Manual or electric adjustment with telescopic guide
  • Drive: NEMA17 lead screw motor with or without encoder
  • Max. extension length: 300mm
  • Max. compressive strength 100N
Upon request
Shop now

Application Assistance

Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h