Protection for Palletizing Robots Increases Service life

Specialist for packaging systems relies on triflex® R cable routing with retraction system

Profile

  • What was needed: triflex® R energy chain with triflex® RS universal module
  • Requirements: The energy supply system should permanently protect all cables under continuous operation of the palletizing robot and also be able to withstand torsional movements.
  • Industry: Robotics
  • Success for the customer: With the triflex® e-chain® including retraction module, safety and durability of the cables are guaranteed. Expensive plant downtimes are a thing of the past.
packaging systems relies on triflex® R cable routing with retraction system

Problem

Solution

triflex®
triflex®
triflex®
triflex®
twisterchain

On axis 1, the axis of rotation, the energy supply system "twisterchain" proves itself. Here it is used with a rotary movement of 180°.

triflex® RS Robot arm

The compact "triflex® RS" set is used on axles 4 to 6. With this universal module, the energy chain is always guided parallel to the robot arm in a space-saving manner.

triflex®

Energy supply system "triflex® R" with integrated retraction spring. As a result, a directional bias is always generated to prevent line stress.

Free samples and downloads

triflex 10 tips

10 tips for energy supply on the robot

Robotics cable carrier catalog:

Robotics cable carrier catalog:

triflex sample box

Free triflex® R Sample Box

Discuss your project with a robot dresspack expert