Change Language :
3 stepper motor installation sizes with 0.1 to 2 Nmholding torque
7 lead screw types with pitches from 0.8 mm to50 mm
Maximum precision by centering the lead screwwith a H7/h7 motor/lead screw fit
Matching lead screw nuts in thedrylin® product range
Lead screw assembly possible on both sides
Space saving, flexible usage
Available in ready to connect configuration with drylin® SAWC and SLN linear units
**Typical applications:**Medical, mechanical engineering, labor technology
Back to the overview pages