Compensation of axial clearance
Captive pre-assembly possible
Electrically conductive materials optionally available
Pressure-resistant materials up to 11,600 psi
"Right" axial thrust surfaces on both sides
Simple, automated flanging
Tolerance compensation through axial pretension
Riveting too as an alternative
2,900 psi* per material possible
The solution for simple mountings, perforated sheet housings
Axial safety through the 2nd flange
Simple installation by wrapping - for automated processes and large volumes
In particularly pressure-resistant iglide® materials possible, e.g. iglide® GLW up to 11,600 psi*
"Right" axial thrust surfaces on both sides
Flanging not required
Only limited automatic installation
2,900 psi* per material possible