Planetary gears for igus® stepper motors NEMA 23, 23XL & 34
Increased motor torque
Increased brake holding torque
2 installation sizes
Reduction gearing of 3 & 5 available
Order number | Motor size | Reduction gearing | B1 | B2 | D1 | D3 | L1 | L2 | L3 | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
GEA-60-3-60-ST-063 | NEMA23 | 0.12 | 2.36 | 1.44 | 14 | 40 | M5 | 1.38 | 2.8 | 0.12 | 503.25 USD | |
GEA-60-3-60-ST-080 | NEMA23XL | 0.12 | 2.36 | 1.44 | 14 | 40 | M5 | 1.38 | 2.8 | 0.12 | 503.25 USD | |
GEA-60-3-90-ST-140 | NEMA34 | 0.12 | 3.54 | 1.44 | 14 | 40 | M5 | 1.38 | 3.39 | 0.12 | 466.13 USD | |
GEA-60-5-60-ST-063 | NEMA23 | 0.2 | 2.36 | 1.44 | 14 | 40 | M5 | 1.38 | 2.8 | 0.12 | 503.25 USD | |
GEA-60-5-60-ST-080 | NEMA23XL | 0.2 | 2.36 | 1.44 | 14 | 40 | M5 | 1.38 | 2.8 | 0.12 | 503.25 USD | |
GEA-60-5-90-ST-140 | NEMA34 | 0.2 | 3.54 | 1.44 | 14 | 40 | M5 | 1.38 | 3.39 | 0.12 | 466.13 USD | |
GEA-60-10-60-ST-063 | 0.12 | 2.36 | 1.44 | 14 | 40 | M5 | 1.38 | 2.8 | 0.12 | 503.25 USD | ||
GEA-60-10-60-ST-080 | 0.12 | 2.36 | 1.44 | 14 | 40 | M5 | 1.38 | 2.8 | 0.12 | 503.25 USD | ||
GEA-60-10-90-ST-140 | 0.12 | 3.54 | 1.44 | 14 | 40 | M5 | 1.38 | 3.39 | 0.12 | 466.13 USD | ||
GEA-60-15-60-ST-063 | 0.2 | 2.36 | 1.44 | 14 | 40 | M5 | 1.38 | 2.8 | 0.12 | 635.25 USD | ||
GEA-60-15-60-ST-080 | 0.2 | 2.36 | 1.44 | 14 | 40 | M5 | 1.38 | 2.8 | 0.12 | 635.25 USD | ||
GEA-60-15-90-ST-140 | 0.2 | 3.54 | 1.44 | 14 | 40 | M5 | 1.38 | 3.39 | 0.12 | 598.13 USD | ||
GEA-60-20-60-ST-063 | 635.25 USD | |||||||||||
GEA-60-20-60-ST-080 | 635.25 USD | |||||||||||
GEA-60-20-90-ST-140 | 598.13 USD | |||||||||||
GEA-60-40-60-ST-063 | 635.25 USD | |||||||||||
GEA-60-40-60-ST-080 | 635.25 USD | |||||||||||
GEA-60-40-90-ST-140 | 598.13 USD | |||||||||||
GEA-40-10-40-ST-050 | Upon request | |||||||||||
GEA-40-10-40-ST-080 | Upon request | |||||||||||
GEA-40-15-40-ST-050 | Upon request | |||||||||||
GEA-40-15-40-ST-080 | Upon request | |||||||||||
GEA-40-20-40-ST-050 | Upon request | |||||||||||
GEA-40-20-40-ST-080 | Upon request | |||||||||||
GEA-40-3-40-ST-050 | Upon request | |||||||||||
GEA-40-3-40-ST-080 | Upon request | |||||||||||
GEA-40-40-40-ST-050 | Upon request | |||||||||||
GEA-40-40-40-ST-080 | Upon request | |||||||||||
GEA-40-5-40-ST-050 | Upon request | |||||||||||
GEA-40-5-40-ST-080 | Upon request |