drylin® E - "E“ as in electric - Product Overview

drylin® E - Product finder and lifetime calculation

After selecting your application parameters the product finder shows an overview of the linear tables and motors that are suitable. The product finder calculates the individual price of the linear axis as well as the motor loads and the life expectancy in cycles. With only a few clicks, you can configure a complete linear axis including motor, supply cable and mounting components.


Show full size
Delivery program:
NEMA 17 motor  

drylin® E NEMA 17

The small one with lots of power

This little motor can be impressive with good torque and high speeds. Reliable, rapid movements of smaller loads.

NEMA 23 motor  

drylin® E NEMA 23

The most popular stepper motor size

High torque and high speed are the main advantages. This motor is the best choice for most applications in the medium load range.

NEMA 23XL motor  

drylin® E NEMA 23XL

The power motor, medium size

An advanced development of the typical NEMA23 with approximately double the torque. The mounting dimensions are the same as in the NEMA23, so that it can be used on the same mounting face.

NEMA 34 motor  

drylin® E NEMA 34

Large size, power package

Applications with high loads should use this large type. Heavy duty or parallel twin rail superstructures are typical working environment.

Spindle motor  

drylin® E - spindle motors

These are used in stand-alone solutions for customer designs in confined installation spaces.

DC motor  

drylin® E - DC motors

Simple linear motions can be implemented by DC motors. The motor can be rotated with a battery or a simple power supply unit.

NEMA 23 IP65 motor for wet applications  

drylin® E - NEMA23 IP65 & IP68

IP65 (spray water) and IP68 (submerged) stepper motors are ideally suited for applications in wet environments.

gearbox for stepper motors  

drylin® E - gearbox for stepper motors

Implement heavy-duty format adjustments or stroke movements even with smaller motors.

drylin® E accessories

Spacer, motor flange and coupling due to the right linear table and motor combinations.

drylin® E accessories    

drylin® E - End- and reference switch

End- and reference switch suitable to drylin® linear axis

drylin® E - End- and reference switch    

GRW-0630 - highly dynamic at small loads

Small and light cantilever axis for "pick & place" applications

GRW-0630 - highly dynamic at small loads    

Gantry Drive drylin® E gantry drive unit

DryLin® E drive unit for gantries - space-saving for gantry structures

Gantry Drive drylin® E gantry drive unit    
DryLin® E description graphic  

A = igus® step motors

Cost-effective

Maintenance-free solution

Four installation sizes

15 variations


B = coupling
C = Motor flange: connection for stepper motors
D = Ball bearings leadscrew support
E = Belt, trapezoidal or high helix thread
F = Liners made of maintenance-free iglide® J
G =Self-lubricating linear guide system using polymer bearings

motor size motor datas possible/recommended axis
belt driven
spindle
NEMA17 Holding torque Mo[Nm]=0,5
flange dimension 42mm
ZLW-0630
ZLW-1040
SAW-0630
SAW-1040
HTS-12
SLW-1040
SLW-1080
NEMA23 Holding torque Mo[Nm]=2,0
flange dimension 56mm
ZLW-0630
ZLW-1040
ZAW-1040
SAW-1040
HTS-12
SLW-1040
SLW-1080
HTS-20
SLW-1660*
SLW-2080*
NEMA23XL Holding torque Mo[Nm]=3,5
flange dimension 60mm
ZLW-0630
ZLW-1040
ZAW-1040
SAW-1040
HTS-12
SLW-1040
SLW-1080
HTS-20
SLW-1660*
SLW-2080*
NEMA34 Holding torque Mo[Nm]=5,9
flange dimension 86mm
ZLW-1660 SHT-20
SLW-1660*
SLW-2080*

* = on request

igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration