Simple DC motor
Operating voltage 12 - 24 VDC
Direct battery operation possible
Small & quiet
Torques of 0.1 - 1.8 Nm
Rotation speeds of 22 - 440 rpm
Linear speeds of 0.55 mm to 300 mm/s
DC motor | |
---|---|
Length* | ca. 75-82 |
Diameter | ca. 37 |
Shaft Ø | 6 |
Shaft length | 21 |
Order number | [Nm] | ||
---|---|---|---|
MOT-AE-B-024-001-037-F-A-AAAA | 0.07 | 58.12 USD | |
MOT-AE-B-024-003-037-F-A-AAAA | 0.22 | 61.74 USD | |
MOT-AE-B-024-007-037-F-A-AAAA | 0.52 | 65.19 USD | |
MOT-AE-B-024-005-036-F-A-AAAA | 0.37 | 96.73 USD | |
MOT-AE-B-024-015-037-F-A-AAAA | 1.11 | 69.72 USD | |
MOT-AE-B-024-010-042-F-A-AAAA | 0.74 | 138.27 USD | |
MOT-AE-B-024-018-042-F-A-AAAA | 1.33 | 151.11 USD |