Motor product range extension with encoder versions
Increased machine reliability
Line driver for cable lengths up to 20 m
NEMA23 stepper motors with protection level IP65 or IP68
Encoder with 500 impulses (A,A/,B,B/,I,I/)
Order number | Stepper motor size | Holding torque | Type | ||
---|---|---|---|---|---|
MOT-AD-S-060-017-056-M-A-AAAK | NEMA23 | 1.25 | IP65 | 335.42 USD | |
MOT-AD-S-060-017-056-M-C-AAAL | NEMA23 | 1.25 | IP65 / encoder | 509.85 USD | |
MOT-AP-S-060-013-056-K-C-AAAM | NEMA23 | 0.96 | IP68 / encoder | 1,234.80 USD | |
MOT-AP-S-060-013-056-K-A-AAAI | NEMA23 | 0.96 | IP68 | 950.04 USD | |
MOT-AP-S-060-007-056-L-A-AAAJ | NEMA23 | 0.52 | Vacuum | 1,327.88 USD |