Low weight
completely metal free
Self-lubricating and maintenance free
Non-magnetic
Drive: Neoprene belt drive with GF reinforcement
Up to max. 1,000 mm length
order number** | A -0,3 |
AI | H | E2 ±0,15 |
E3 ±0,15 |
I | R ±0,15 |
f | lt ±0,3 |
sg | ha | hc | lz | l2 | d2 4kt |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-0630-P | 2.13 | 2.36 | 1.18 | 1.77 | 51 | 5.67 | 1.18 | 0.08 | 1.65 | M4 | 0.55 | 0.51 | 20 | 0.79 | 0.24 | Upon request |
These values were measured with maximum load in horizontal orientation
Part Number | X | E ±0,2 |
AP -1,0 |
Lp | dp | n | nb | nw | nh | T1 ±0,25 |
T2 ±0,25 |
d |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-0630-P | variabel | 1.57 | 2.05 | 0.59 | 0.22 | 0 | 0 | 0 | 0.28 | 20 | 21 | 0.13 |
Weight | Weight | Max. stroke length* | transmission | Gear teeth | Belt driven | |||
---|---|---|---|---|---|---|---|---|
without stroke | 100 mm stroke | -material | Width | tension | ||||
[kg] | [kg] | [mm] | [mm/U] | [mm] | [N] | |||
Basic 02 P | 0,3 | 0,08 | 1.000 | 54 | HTD 3M | Neoprene with GF | 9 | 25 |
Longer stroke lengths on request after technical consultation and review