Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® linear axes with motor in standard lengths

quick delivery …

Linear axes igus® delivers ready to install, pre-configured linear modules (drive: lead screw or toothed belt) from stock. You simply choose between 3 installation sizes, 3 stroke lengths, 3 stepper motors respectively.
 

Drive: lead screw or toothed belt

Absolutely self-lubricating

NEMA stepper motors with litz wires

Pre-assembled and tested

Base drylin® drive units ZLW and SAW


Typical applications:Pick & place, handling, camera/sensor positioning, …
DryLin® linear axes

Dimensions [mm]

Part Number Installation size Carriage length Stroke length motor type Max. stat. load capacity
axial [N] radial [N]
Delivery time on request DLE-DA-0001
Delivery time on request DLE-DA-0002
Delivery time on request DLE-DA-0003
Delivery time on request DLE-DA-0004
Ready to ship within 12 working days DLE-SA-0001 ZLW-0630 Basic 2.36 300 NEMA17 Litze 7.88 31.5
Ready to ship within 12 working days DLE-SA-0002 ZLW-1040 Basic 3.94 500 NEMA23 Litze 22.5 90
Ready to ship within 12 working days DLE-SA-0003 ZLW-1080 Standard 3.94 1000 NEMA23XL Litze 33.75 135
Ready to ship within 12 working days DLE-SA-0004 SAW-0630 Tr08x1.5 2.36 250 NEMA17 Litze 22.5 90
Ready to ship within 12 working days DLE-SA-0005 SAW-1040 Tr10x2 2.72 500 NEMA23 Litze 112.5 450
Ready to ship in 24 hours DLE-SA-0006 SAW-1080 Tr12x3 3.94 500 NEMA23XL Litze 168.75 450
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302