Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

A new member of the E4.1 Light family with integrated dust seal and 64 mm inner height – E4.64L

... light, dynamic, dust proof …

E4.64L
With 64 mm interior height and an integrated seal against the ingress of fine wood dust into the stop dogs. As with the other E4.1L options, the crossbar was designed to enable the largest possible interior height, an optimised abrasion behaviour and to swing open in both directions.
 

Chip-tight design with encapsulated stop dogs

Optimised ratio of inner to outer height

Low weight for higher dynamics

Opening crossbars can be swiveled open to both sides


 
Typical applications:Woodworking machinery, machine tools
E4.64L Injected seal prevents ingress of of fine dust.
E4.64L
1

"Pusher" conveys dust towards the outlet openings

2

Injected seal groove

3

Outlet openings for dust

E4.64L Outlet openings for dust
E4.64L Suitable separators: separators have cable friendly rounded design. Separator locks securely every 2,5 mm. Separator notch securely every 2.5 mm. Especially good for side mounted applications.

Dimensions [mm]

Part Number Internal height Outer height Inner width External width bend radius  
  Hi Ha Bi [mm] Ba [mm] R  
E4.64L.Bi.R.0 64 84 50, 100, 150, 200, 250, 400 Bi + 24,5 100, 125, 150, 175, 200,
250, 300, 350, 400
 Inquiry

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302