Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

The first drylin® linear guide made of carbon and solid plastic

the lightest linear guide in the world …*

Linear guide
Everything in plastic now also applies to the drylin® W linear system in size 06. The combination of the double shaft profile WSPC-06-30, made of high strength and resilient carbon, and a linear carriage for self-lubricating dry-tech material make this innovative system very lightweight and tough besides having the proven features of a drylin® W linear guide.
 

Extremely light

Self-lubricating

Metal free

Tribologically optimized

Non-magnetic


 
Typical application areas:
Handling, medicine, aviation, robotics, aerospace, …
Comparison of density Comparison of density
Comparison of the wear Comparison of the wear
wear rate p = 0,25 MPa [μ/km]
DryLin® linear guide carbon
part number H A1 A A2 C C2    
More about selected part:
myCatalog myCatalog
part number a b da
-0,1
h h1 nh X Y L    
WSPC-06-30 30 30 5 16 19.5 7 13 10 2000 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
part number F max. axial
[N]
F max. radial
[N]
Weight ly lz
WSPC-06-30 300 60 410 30391 11674
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Delivery

Delivery

from stock/ex stock

More information:

* in size 06-30

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302