Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

the first igus® motor control

Motor control for web based and cost effective self-lubricating automation: "igus® dryve"

motor control
A self-lubricating linear axis, configured ready to install with drylin® stepper and DC motors. In many installation sizes and configurations as a single axis or in the gantry structure ... so far. The first igus® motor control for drylin® E linear axes takes us one step further. Naturally, easy to operate via web browser, without software installation and compatible with many industrial controllers.
 

Suitable for all drylin® E axis

For DC, EC and stepper motors

Operation via web browser (no software installation required)

Control via laptop, tablet or smartphone

Communication via CANopen, Ethernet & digital inputs and outputs

Good price

dryspin motor lead screws in new sizes
Further technical specifications

Motor control for stand-alone or slave mode

64 positions can be controlled (standalone mode)

Motor control for single-axis or multi-axis gantry structures (for gantry operation with a master controller)

Open loop - closed loop system

Tool-free cable connection via "push in" technique

Connection for encoder and motor brake option

Direct operating information through integrated LED display

Installation in switch cabinet or panel mount

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302