Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Fixed position spherical bearings, clearance-free movement of the ball pin

Fixed position spherical bearing

adjustable

The movement of the ball pin is adjustable with a screw, up to a completely fixed position. This permits easy fixing and adjusting of the position without stripping the screw.

Maintenance-free

Ball pins made from steel, stainless steel, plastic

No stripping of the adjustment screw

Vibration-damping


Application areas:Medical, furniture, sensor technology, lighting technology, shopfitting
spherical bearing

Order no. d1 d2 d4 l1 l2 l6 h3 S1 S2 a b e max. pivoting angle    
  +0,1
-0,1
 
 
+0,5
-0,5
+0,2
-0,2
+0,3
-0,3

min.
+0,5
-0,5
 
 
 
 
+0,3
-0,3
+0,5
-0,5
 
min.
 
 
   
More about selected part:
myCatalog myCatalog


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302