Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® SLW - Compact

Properties:

Flat and compact

High torsional stability (stiffening)

Completely supported

Hard anodized aluminium rail

Five installation sizes

Shaft end supports made of chrome-plated zinc

Special version SLW-AL with anodized-aluminum shaft end supports

Stainless steel version with corrosion-resistant steel components (1.4305 and 1.4571 resp.); In the stainless steel version, iglide® J, iglide® T500 or iglide® A180 can be selected as bearing material.

DryLin® SLW-1040 DryLin® SLW-1040
DryLin® SLW-0630 DryLin® SLW-0630

Fitting for this articles:


SLW - Compact

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

DryLin® SLW - complete system

Step 1

Select the installation size of the leadscrew module.

technical drawing
Installation size:

Lengths [mm] and weights

Order no.   max. shaft Max. stat. Max. stat. Shaft end supports Price per unit  
    Stroke length
[mm]
Weight
[kg]
Additional
(per 100 mm)
[kg]
Axial load capacity
[N]
Radial load capacity
[N]
material For base stroke
100 mm
 
Delivery time on request SLW-16120 750 1.7 0.269 1200 4600 Upon request Add to shopping cart
Ready to ship within 12 working days SLW-0630 300 0.2 0.054 50 200 136.73 USD Add to shopping cart
Delivery time on request SLW-0660 NEW 300 0.3 0.081 50 200 160.01 USD Add to shopping cart
Delivery time on request SLW-0630-PL 300 0.2 0.054 50 200 Upon request Add to shopping cart
Delivery time on request SLW-BB-0630-PL 300 0.25 0.054 100 200 Upon request Add to shopping cart
Ready to ship within 12 working days SLW-1040 750 0.7 0.067 700 2800 155.73 USD Add to shopping cart
Ready to ship within 12 working days SLW-1080 750 0.9 0.134 700 2800 256.37 USD Add to shopping cart
Ready to ship within 12 working days SLW-1660 750 1.5 0.202 1200 4600 249.31 USD Add to shopping cart
Ready to ship within 12 working days SLW-2080 1000 3 0.269 1600 6400 286.03 USD Add to shopping cart
Delivery time on request SLW-10120 750 1.6 0.168 700 2800 308.12 USD Add to shopping cart
Ready to ship within 12 working days SLW-25120 1250 5.9 0.605 2500 10000 535.58 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Order no.   A
-0,3
AI**
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l hw f lt tk ts
±0,3
tg
Delivery time on request SLW-16120 166 100 37 146 148 82 150 35 1.5 25 15 9
Ready to ship within 12 working days SLW-0630 54 60 20 40 45 51 100 18 1.2 20 11 6.6 -
Delivery time on request SLW-0660 NEW 85 60 20 71 76 51 100 18 1.2 20 11 6.2 -
Delivery time on request SLW-0630-PL 54 60 20 40 45 51 100 18 1.2 20 11 6.6 -
Delivery time on request SLW-BB-0630-PL 54 60 20 40 45 51 112 18 1.2 26 11 6.8 M8
Ready to ship within 12 working days SLW-1040 74 69 29 60 60 56 113 24 1.5 22 11 6.8 M8
Ready to ship within 12 working days SLW-1080 108 100 29 94 94 87 144 24 1.5 22 11 6.8 M8
Ready to ship within 12 working days SLW-1660 104 100 37 84 86 82 150 35 1.5 25 15 9 M10
Ready to ship within 12 working days SLW-2080 134 150 46 116 116 132 206 44 1.5 28 15 8.6 M10
Delivery time on request SLW-10120 154 100 29 140 140 87 144 24 1.5 22 11 6.8 M8
Ready to ship within 12 working days SLW-25120 200 150 60 173 173 128 220 55 2.5 35 20 13.5 M16
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order no.   kt
±0,1
s sk sg kq d T l2 d2
Standard
ha
Delivery time on request SLW-16120 8.6 11 M8 5.5 16 20 TR14x3
Ready to ship within 12 working days SLW-0630 8 4.5 7 M4 2 6 M8 15 M8 9.5
Delivery time on request SLW-0660 NEW 8 4.5 7 M4 2 6 TR08x1.5 15 TR08x1,5 9.5
Delivery time on request SLW-0630-PL 8 4.5 7 M4 2 6 M8 15 M8 9.5
Delivery time on request SLW-BB-0630-PL 8 4.5 7 M4 2 6 TR08x1.5 15 TR08x1,5 9.5
Ready to ship within 12 working days SLW-1040 6.4 6.6 9.5 M6 4.4 10 TR10x2 17 TR10x2* 14.5
Ready to ship within 12 working days SLW-1080 6.4 6.6 9.5 M6 4.4 10 TR10x2 17 TR10x2 14.5
Ready to ship within 12 working days SLW-1660 8.6 6.6 11 M8 5.5 16 TR14x4 20 TR14x4 18.5
Ready to ship within 12 working days SLW-2080 8.6 9 14 M8 5.5 20 TR18x4 26 12 h9 23
Delivery time on request SLW-10120 6.4 0 9.5 M6 4.4 10 TR10x2 17 TR10x2 14.5
Ready to ship within 12 working days SLW-25120 12.6 11 15 M10 5 25 TR24x5 26 14h9 30
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*TR10x2 without machined spindle ends
**Carriages also available on request in lengths of 100, 150, 200 and 250 mm


Fitting for this articles:



Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302