Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Resistant to chemicals and highly abrasion-resistant during printing

... printed for chemical resistance ...

iglide® C210
iglide® C210, the low-cost chemical bearing, is now available as an injection molded part as well as a filament, so now this material can also be processed with 3D print. The wear-resistant material is considerably more resistant to many acids, solvents and hydrogen peroxide than most of the other 47 catalog materials from igus®.

Wear-resistant

Resistant to chemicals

Diameter: 1,75 mm and 3 mm

Suitable for any 3D printers

Table of materials

Genera l features
Density 1,40 g/cm3
Color purple
moisture absorption at 73 °F and 50 %r.h. 0,3 weight-%
Mechanical Properties:
Bending strength 5,511 psi
Bending elasticity module 232,100 psi
Thermal properties
Max. long term application temperature +100 °C
Max. short term application temperature +356 °F
Minimum application temperature -22 °F
Electrical Properties:
Specific forward resistance > 1013 Ω cm
Surface resistance > 1012 Ω

Product range, filament:

Ordering number
More about selected part:
myCatalog myCatalog

Product range, film for print bed:

Ordering number Dimensions [mm]
Ready to ship within 12 working days PF-01-0203-0203 203 x 203 24.66 USD Add to shopping cart
Ready to ship in 24 hours PF-01-0254-0228 254 x 228 34.89 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Delivery times

Delivery times

from June
Info
Thanks to the liner available from igus® for the print bed, there is very good adhesion between the iglide® Tribo-Filament and the print bed.

Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH