Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Robolink D as gear version

... variable connection ...

RL-D
These versions do not have a slewing ring bearing (PRT) and are a low-cost alternative to our Robolink D joints. Replaceable coupling components can be used to adapt different shaft diameters on the output side.

Light

Favorable

Self-lubricating


Typical application areasLightweight gear design without bearing functions

Delivery program:

Dimensions [mm]

Part. No. L1 L2 B1 H1 øS ØT G1 S1 S2  
RL-D-20-103-... 80 12 35 90 8 20 M4 40 16 Request
RL-D-30-103-... 100 12 45 110 10 30 M4 55 20 Request
RL-D-50-103-... 150 13 60 170 15 50 M6 80 30 Request
Delivery times

Delivery times

2-3 days


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302