Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

2016 iglide® News

iglide® ... Materials – for all cases

Inch dimensions from stock ...

World's largest range of standard, self-lubricating bearings now supplemented with a series of inch dimensions

Heavy-duty on soft shafts ...

iglide® Q290: New dimensions for the self-lubricating shaft specialist at high loads

Quick, self-lubricating and cost-effective ...

iglide® L350: New material for ventilators, fans and motors

Flame-retardant & wear-resistant ...

iglide® RW370: Tested per DIN EN 45545. The first iglide® material to comply with the European fire protection standard for rail vehicles ...

Self-lubricating and sterilisable ...

iglide® HSD350: All-rounder suitable for steam sterilisation

iglide® plain bearing expert

The iglide® plain bearings expert is present from now on in a new, even clearer and more streamlined design and also provides many new features.

iglide® ... Tribo-Filament for 3D printing

printed just as good as injection-moulded ...

Wear-resistant plastic parts from the 3D printer

versatile ... black ... strong ...

iglide® I180-BL high wear-resistant, self-lubricating Tribo-Filament for 3D print now in black

iglide® by laser sintering ...

At least 3x more wear-resistant: iglide® I3 for 3D print by SLS

without heated printing plate ...

Even easier to print: self-lubricating iglide® I150 material

printed for chemical resistance ...

Resistant to chemicals and highly abrasion-resistant during printing

... just shop for individual 3D parts

Wearing parts from the 3D printing service: extremely fast and online

iglide® PRT … ...slewing ring bearings - maintenance free

splittable, versatile ...

Versatile Tribo-Tape enables separable PRT slewing ring bearing

Aluminium ...

PRT-02-50 with aluminium outer ring

Turn it as you like ...

Easily define the angle of rotation and retrofit

News and program line extensions archive

Novelties 2015



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302