Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® 2016 News

self-lubricating ... ... straight and curved ...

carriage for curved rail

carriage for curved rail

... Single/double roller ... Stainless steel

Roll and glide: Self-lubricating DryLin® W hybrid bearing now new in stainless steel

... low installation space ...

Extension of the self-lubricating DryLin® W modular system for a new flat width

... new size ... ... square clamping ...

Self-lubricating DryLin® W manual clamps for square rails

drylin® pre-load prism slide

Continuously variable adjustments possible with the new self-lubricating DryLin® pre-load prism slide

adjust, snap in, adjust, snap in ...

Stronger hold guaranteed with the new self-lubricating DryLin® pre-defined positional system

Lightweight and cost effective ...

Reduce costs and weight with self-lubricating fiberglass-reinforced plastic

still more Japanese standards ...

DryLin® RJ4JP – self-lubricating Japan linear bearing in new installation sizes

Manual assembly ... quickly clipped

Self-lubricating DryLin® linear liners for clipping in new installation sizes for sheet thicknesses 16 and 27 mm

... robust and precise ... self-lubricating ...

Adjustable clearance for self-lubricating DryLin® T carriages of the heavy-duty type series

... modular, self-lubricating and strong ...

The DryLin® W linear system for maximum design freedom in construction.

DryLin® drive technology ... lubrication and maintenance-free ...

... self-lubricating, low-cost automation ...

DryLin® E: Electric linear technology kit with accessories and motors

Intelligent linear guide ...

With smart DryLin®, predictive maintenance is a reality. The intelligent linear guide autonomously monitors its use.

Dynamics in aluminum ... or stainless steel ...

Self toothed belt axis in modular conception

Toothed belt axis for the Ex area

Self-lubricating DryLin® ZLW with Ex protection for adjustments

fast … compact … cost-effective

New size of the self-lubricating DryLin® ZLW-Eco axis

reverse ...

Self-lubricating DryLin® ZLW-OD toothed belt axis in new size 16

... small and flat ...

Self-lubricating DryLin® linear module for flat installation spaces

... precise and preloaded

Self-lubricating linear module based on the DryLin® W for radial and axial camber in a new size

Modular design ... "shorter" ...

Short design of the compact, self-lubricating DryLin® SLW linear module

... Linear module ... control from outside

Torque-resistant, self-lubricating linear module with low weight and small dimensions in the working area

... telescopic ... unsupported

The new self-lubricating DryLin® linear module: unsupported and telescopic

Stroke x2 for gantries ...

z axis with longer stroke for the self-lubrication DryLin® boom arm axes

DryLin® drive technology ... accessories .. DryLin® E ... electrical components and control unit

... Adapter kits for servo motors ...

Adapter kits for servo motors

... igus® motors ...

igus® motors with D-cut shaft and JST connectors

... Cables ...

Cables for stranded-wire motors

DryLin® lead screw technology ... ... self-lubricating ... ... efficient ...

3x lighter ... 5 x drier

Higher efficiency due to dryspin® high helix thread technology

ACME lead screws & nuts

29° ACME lead screw thread: New, self-lubricating USA standard

2.5x the service life ...

Self-lubricating dryspin® efficiency in 9 new sizes

Low-cost eco injection moulded nuts ...

Low-cost self-lubricating lead screw nuts thanks to plastic injection molding

pretension ... smooth running ... low-cost

Self-lubricating DryLin® lead screw nut with pretension

News and program line extensions archive

2015



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302