Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Self-lubricating DryLin® W carriage for curved rails

The DryLin® W carriage for curved rails for custom guides was developed for curved rails from the DryLin® W linear system. Because of the spherical bearing, the carriage automatically adjusts to the widest range of rail radii (min. bending radius 250 mm) and to straight rails. Self-adjusting and self-lubricating, optional manual clamps.
 
  • Self-adjustment due to use of spherical bearings
  • For different bend directions of profiles
  • Quiet due to the absence of balls
  • Robust due to coated aluminium
  • Convex, concave and curved bends possible

Typical applications:Stage equipment, adjustment of operation and control elements, interiors
Shop drylin W carriages

Request a curved linear rail system with carriage below:

Requirement information

Quantity / batch size Single application Serial application
New construction Technical improvement Cost reduction

application data

Coordinate centre of mass to connection axis
sy: mm Load capacity: kg  
sz: mm    
sx: mm    
Running performance: km Operating time: % Speed: m/s  

Technical Details

Which profiles can be bent?
Drilled rail Yes No
Additional processing Yes No
In which directions bends are possible?
Flat bend Convex bend Concave bend
Which radius is required?
Which measuring tools are required? Yes No

More information:

Sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
Postal code*
 

If you would like to request catalogs or samples then please complete your address here.

State
Street
City
 

Yes, I would like to be included on the igus® Newsletter list.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302