Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Wear test for customers

The wear of three different pre-selected iglide® plain bearings was measured for a customer at an igus® test facility. It was necessary as a first step to find a material similar to that of the provided shaft.
 
The wear test was carried out under the following parameters:Plain bearing: iglide® L280, iglide® G300, iglide® P
counter partner (shaft material): Cf53 (1050) hard chrome plated
Movement type: pivoting
Swivel angle: 60°
Load: 2,176 psi
Speed: 0.0328 f/s
Lubrication: dry
Wear test for customers Medium-load pivot test set-up in the dry-tech® laboratory.
Wear test for customers Wear rates (μm/km) of iglidur® W300, iglidur® G and iglidur® P on a hard chromed Cf53 shaft. Load: 15 MPa, speed 0.01 m/s, swivel angle 60°

Result:

The tests showed a result of an average wear rate of 23.11 µm/km for the iglidur® W300 bearings, of 28.42 µm/km for iglidur® G plain bearings and of 102.86 µm/km for the iglidur® P plain bearings respectively. With a wear rate of 23.11 μm/km, the iglidur® W300 plain bearings have the lowest wear in the final result.

Do you wish to test a custom application?

We will gladly test your specific application as well. Simply use the contact form!

More information:

iglide® L280 - Material data

iglide® L280 - The continuous runner for maximum holding times.

dry -tech® test laboratory

dry-tech® test laboratory In the dry-tech® test laboratory about 135 trillion movement tests are conducted every year.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302