Self-lubricating
iglide® J high performance plastic
Installation without additional rework
Ideal torque transmission through form fit
Ordering number | Materials | Thread direction |
Area contact ratio [mm2] |
SW | d1 | d2 | b1 | Thread d1 x p |
max. stat. load [N] |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|
RSRM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | 237.6 | 22.19 USD | |||||
JSRM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 254.47 | 25.09 USD | ||||
JSRM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 356.18 | 19.65 USD | ||||
JSRM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 474.98 | 24.16 USD | ||||
JSRM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 1017.9 | 32.93 USD | ||||
JSRM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 1458.9 | 38.70 USD | ||||
JSRM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 2290.28 | 71.28 USD | ||||
JSLM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 254.47 | 23.15 USD | ||||
JSLM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 356.18 | 24.14 USD | ||||
JSLM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 474.98 | 27.92 USD | ||||
JSLM-304540TR20X4 | 1244 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 1119.6 | 32.79 USD | ||||
JSLM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 1458.9 | 38.25 USD | ||||
JSLM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 2290.28 | 52.97 USD | ||||
WSRM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 318.15 | 21.31 USD | ||||
WSRM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 445.28 | 22.39 USD | ||||
WSRM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 593.77 | 28.09 USD | ||||
WSRM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 1272.38 | 42.45 USD | ||||
WSRM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 1823.63 | 46.97 USD | ||||
WSRM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 2862.68 | 84.55 USD | ||||
WSLM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 318.15 | 26.67 USD | ||||
WSLM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 445.28 | 27.34 USD | ||||
WSLM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 593.77 | 32.18 USD | ||||
WSLM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 1272.38 | 41.75 USD | ||||
WSLM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 1823.63 | 46.09 USD | ||||
WSLM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 2862.68 | 64.20 USD | ||||
J350SRM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 190.8 | 30.77 USD | ||||
J350SRM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 267.3 | 32.98 USD | ||||
J350SRM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 356.18 | 39.74 USD | ||||
J350SRM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 763.43 | 51.43 USD | ||||
J350SRM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 1094.17 | 55.65 USD | ||||
J350SRM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 1717.65 | 105.00 USD | ||||
J350SLM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 190.8 | 27.46 USD | ||||
J350SLM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 267.3 | 29.89 USD | ||||
J350SLM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 356.18 | 36.31 USD | ||||
J350SLM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 763.43 | 45.63 USD | ||||
J350SLM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 1094.17 | 50.66 USD | ||||
J350SLM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 1717.65 | 84.65 USD | ||||
RSRM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 127.13 | 18.12 USD | ||||
RSRM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 178.2 | 18.86 USD | ||||
RSRM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 508.95 | 30.91 USD | ||||
RSRM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 729.45 | 33.56 USD | ||||
RSRM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 1145.03 | 61.47 USD | ||||
RSLM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 127.13 | 23.29 USD | ||||
RSLM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 178.2 | 23.66 USD | ||||
RSLM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 237.6 | 26.36 USD | ||||
RSLM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 508.95 | 31.06 USD | ||||
RSLM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 729.45 | 33.72 USD | ||||
RSLM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 1145.03 | 42.47 USD | ||||
A180SRM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 222.75 | 28.91 USD | ||||
A180SRM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 311.63 | 29.19 USD | ||||
A180SRM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 415.57 | 33.22 USD | ||||
A180SRM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 890.55 | 41.53 USD | ||||
A180SRM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 1276.65 | 44.00 USD | ||||
A180SRM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 2003.85 | 73.10 USD | ||||
A180SLM-172220TR10X2 | 283 | 0.67 | 0.39 | 0.87 | 0.79 | TR10X2 | 222.75 | 25.60 USD | ||||
A180SLM-192624TR12X3 | 396 | 0.75 | 0.47 | 1.02 | 0.94 | TR12X3 | 311.63 | 26.10 USD | ||||
A180SLM-273624TR16X4 | 528 | 1.06 | 0.63 | 1.42 | 0.94 | TR16X4 | 415.57 | 29.77 USD | ||||
A180SLM-304540TR20X4 | 1131 | 1.18 | 0.79 | 1.77 | 1.57 | TR20X4 | 890.55 | 35.73 USD | ||||
A180SLM-365048TR24X5 | 1621 | 1.42 | 0.94 | 1.97 | 1.89 | TR24X5 | 1276.65 | 39.00 USD | ||||
A180SLM-456060TR30X6 | 2545 | 1.77 | 1.18 | 2.36 | 2.36 | TR30X6 | 2003.85 | 52.75 USD |
Ordering number | mat- ertial |
Thread direction |
Area contact ratio [mm2] |
SW | d1 | d2 | d3 | d4 | d5 | b1 | b2 | Thread d1 x p |
max. stat. load [N] |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
JFRM-090913M5 | 56 | 0.35 | 0.12 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 16.88 | 37.60 USD | ||||
WFRM-090913M5 | 56 | 0.35 | 0.12 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | 0 | Upon request | |||||
RFLM-090913M5 | 56 | 0.35 | 0.12 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 16.88 | Upon request | ||||
J350FRM-090913M5 | 56 | 0.35 | 0.12 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 16.88 | Upon request | ||||
J350FLM-090913M5 | 56 | 0.35 | 0.12 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 16.88 | Upon request | ||||
A180FRM-090913M5 | 56 | 0.35 | 0.12 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 16.88 | Upon request | ||||
A180FLM-090913M5 | 56 | 0.35 | 0.12 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 16.88 | Upon request | ||||
RFLM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.08 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | 102.6 | 30.85 USD | |||||
RFRM-090913M5 | 56 | 0.35 | 0.2 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | 16.88 | 37.41 USD | |||||
WFRM-131315TR06X2P1 | 118 | 0.51 | 0.24 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | 39.38 | 29.33 USD | |||||
JFRM-131315TR6X2P1 | 118 | 0.51 | 0.24 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | 39.38 | Upon request | |||||
J350FRM-131315TR06X2P1 | 118 | 0.51 | 0.24 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | 39.38 | 39.74 USD | |||||
RFRM-131315TR06X2P1 | 118 | 0.51 | 0.24 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | 39.38 | 25.88 USD | |||||
A180FRM-131315TR06X2P1 | 118 | 0.51 | 0.24 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | 39.38 | 38.16 USD | |||||
JFRM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 204.97 | 20.71 USD | ||||
JFRM-252525TR10X2 | 283 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 254.47 | 20.03 USD | ||||
JFRM-282835TR12X3 | 577 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 519.52 | 23.47 USD | ||||
JFRM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 593.77 | 29.65 USD | ||||
JFRM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 692.77 | 29.65 USD | ||||
JFRM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 791.77 | 27.46 USD | ||||
JFLM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 204.97 | 31.11 USD | ||||
JFLM-252525TR10X2 | 283 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 254.47 | 31.81 USD | ||||
JFLM-282835TR12X3 | 297 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 267.3 | Upon request | ||||
JFLM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 593.77 | 41.39 USD | ||||
JFLM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 692.77 | 42.11 USD | ||||
JFLM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 791.77 | 42.85 USD | ||||
WFRM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 256.28 | 25.05 USD | ||||
WFRM-252525TR10X2 | 353 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 397.57 | 26.17 USD | ||||
WFRM-282835TR12X3 | 577 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 649.35 | 29.09 USD | ||||
WFRM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 742.27 | 35.95 USD | ||||
WFRM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 865.8 | 35.95 USD | ||||
WFRM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 989.55 | 33.50 USD | ||||
WFLM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 256.28 | 36.43 USD | ||||
WFLM-252525TR10X2 | 353 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 397.57 | 38.90 USD | ||||
WFLM-282835TR12X3 | 577 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 649.35 | 48.43 USD | ||||
WFLM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 742.27 | 48.70 USD | ||||
WFLM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 865.8 | 49.51 USD | ||||
WFLM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 989.55 | 50.31 USD | ||||
J350FRM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 153.68 | 34.41 USD | ||||
J350FRM-252525TR10X2 | 353 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 238.5 | 36.77 USD | ||||
J350FRM-282835TR12X3 | 577 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 389.7 | 51.07 USD | ||||
J350FRM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 445.28 | 51.29 USD | ||||
J350FRM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 519.52 | 51.96 USD | ||||
J350FRM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 593.77 | 51.07 USD | ||||
J350FLM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 153.68 | 37.87 USD | ||||
J350FLM-252525TR10X2 | 353 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 238.5 | 41.48 USD | ||||
J350FLM-282835TR12X3 | 577 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 389.7 | Upon request | ||||
J350FLM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 445.28 | 57.16 USD | ||||
J350FLM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 519.52 | 57.97 USD | ||||
J350FLM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 593.77 | 58.77 USD | ||||
RFRM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 102.6 | 19.91 USD | ||||
RFRM-252525TR10X2 | 353 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 159.08 | 18.60 USD | ||||
RFRM-282835TR12X3 | 577 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 259.88 | 19.39 USD | ||||
RFRM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 296.78 | 25.81 USD | ||||
RFRM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 346.28 | 25.81 USD | ||||
RFRM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 395.78 | 23.51 USD | ||||
RFLM-252525TR10X2 | 353 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 159.08 | 31.03 USD | ||||
RFLM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 296.78 | 38.42 USD | ||||
RFLM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 346.28 | 39.18 USD | ||||
RFLM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 395.78 | 39.93 USD | ||||
A180FRM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 179.33 | 30.91 USD | ||||
A180FRM-252525TR10X2 | 353 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 278.32 | 30.17 USD | ||||
A180FRM-282835TR12X3 | 577 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 454.5 | 37.25 USD | ||||
A180FRM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 519.52 | 37.48 USD | ||||
A180FRM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 606.15 | 38.15 USD | ||||
A180FRM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 692.77 | 37.25 USD | ||||
A180FLM-202020TR8X1.5 | 228 | 0.79 | 0.31 | 0.79 | 1.42 | 1.1 | 0.16 | 0.79 | 0.31 | TR8X1.5 | 179.33 | 34.37 USD | ||||
A180FLM-252525TR10X2 | 353 | 0.98 | 0.39 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | TR10X2 | 278.32 | 34.89 USD | ||||
A180FLM-282835TR12X3 | 577 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR12X3 | 454.5 | Upon request | ||||
A180FLM-282835TR14X4 | 660 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR14X4 | 519.52 | 43.35 USD | ||||
A180FLM-282835TR16X4 | 770 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR16X4 | 606.15 | 44.15 USD | ||||
A180FLM-282835TR18X4 | 880 | 1.1 | 0.63 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | TR18X4 | 692.77 | 44.96 USD |