Ready-to-install solution
Conveniently use screws to standard lead screw nuts with nut retainers
Can be screw-mounted from above
One retainer can be used for various thread pitches
Nearly limitless combinations
Order number | H | H1 | H2 | H3 | S1 | S2 | B | L | L1 | E1 | E2 | E3 | E4 | d1 | d2 | d3 | Can be combined with SLS |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,3 | ±0,3 | ±0,15 | ±0,15 | ||||||||||||||||
MH-1210-AL | 1.26 | 0.55 | 1.02 | 0.63 | M6 | M5 | 2.28 | 1.54 | 0.79 | 1.77 | 1.02 | 0.83 | - | 0.39 | 0.21 | 55.26 USD | |||
MH-2018-AL | 1.81 | 0.83 | 1.54 | 0.79 | M8 | M6 | 2.44 | 1.77 | 0.71 | 1.85 | 1.18 | 0.75 | 1.3 | 0.43 | 0.25 | 60.06 USD | |||
MH-2835-AL | 1.97 | 0.98 | 1.69 | 0.98 | M8 | M6 | 2.83 | 1.65 | 0.71 | 2.36 | 1.18 | 0.43 | 0.25 | 57.71 USD | |||||
MH-3244-AL | 2.56 | 1.18 | 2.14 | 1.02 | M12 | M6 | 3.82 | 2.36 | 0.79 | 2.99 | 1.54 | 0.71 | 0.43 | 81.65 USD | |||||
MH-ZB0810-AL | 1.34 | 0.55 | 1.1 | 0.59 | M6 | M5 | 2.28 | 1.34 | 0.35 | 1.81 | 1.81 | 0.39 | 0.21 | 61.98 USD |
Order number | for nut type | thread |
---|