DryLin® E gantries, assembled from stock

… surface, line, room …

Gantries are a combination of several linear axes to implement a multi-dimensional motion. For the most varied tasks igus® offers gantries as flat, line, and room gantry. igus® gantries contain preconfigured DryLin® linear modules/axes with NEMA stepper motors and all components necessary for own construction.

Drive: toothed belt and toothed rack

Portal construction kits from stock

Quick assembly

Defined stroke lengths

Base DryLin® toothed belt axis ZLW, cantilever axis GRW


Typical applications:Automation, measurement stations, positioning

24h

Available from stock

 

Demonstrations of the DryLin® gantry program from igus®

 

Line gantry:

line gantry  

Application examples:

Pick and Place

Identification applications

Sorting plants

Identification in the micro electronics, medical technology


workspace:
500 x 100 mm

line gantry

A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 3 mm

 

Benefits:

Easy installation

Initiator assembly over T-slot for complete length of profile

Construction kit with cantilever axis

Everything from a single source


When to use igus® line gantry:

For loads up to 2,5 [kg]

At precision requirements up to 0,2 [mm]

At speeds up to max. 1 [m/s]

Part number    
 DLE-LG-0001 - Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

Surface gantry:

Surface gantry  

Application examples:

Measurement and testing automation

Identification applications

Measurement and testing technology


Workspace:
300 x 300 mm

Benefits:

Easy installation

Initiator assembly over T-slot for complete length of profile

Construction kit with cantilever axis

Everything from a single source


When to use igus® line gantry:

For loads up to 30 [kg]

At precision requirements up to 0,5 [mm]

At speeds up to max. 1,5 [m/s]

Room gantry

DLE-FG-0002
A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 20 mm

 
Room gantry

DLE-FG-0001
A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 20 mm

 
Part number    
 DLE-FG-0002 - Upon request 
 DLE-FG-0001 - Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

Room gantry:

Room gantry  

Application examples:

Measurement and testing automation

Handling- and assembly technology

Identification in the micro electronics, medical technology

Small parts handling tasks

Easy handling tasks


Workspace:
500 x 500 x 100 mm

line gantry

A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 3 mm
C = Loss of stroke by limit switch: 20 mm

 

Benefits:

Easy installation

Initiator assembly over T-slot for complete length of profile

Construction kit with cantilever axis

Everything from a single source


When to use igus® room gantry:

For loads up to 2,5 [kg]

At precision requirements up to 0,8 [mm]

At speeds up to max. 0,5 [m/s]

Part number    
 DLE-RG-0001 - Upon request 
 DLE-RG-0002 - Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
More information:
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration