Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

triflex® RSE: cable management retraction system for triflex® TRC, TRE, TRCF

The more variety there is in automated production technology, the greater are the requirements placed on energy supply systems. Increasingly it is not only electrical and pneumatic cables which have to be guided on manufacturing robots but also tubes for bolts, rivets and nails. Since these are not compatible with small bending radii, the new triflex® RSE uses an extremely simple linear retraction without bends, fiber rods or rollers.  Applications include industrial robots with complex motion sequences, laser light cables (LLC) and supply hoses.

Prevent deflection and avoid cable loops

The triflex® RSE retraction system is used to hold the e-chain® compactly on the robot arm, to prevent the hanging chain from influencing or blocking the movement of the robot. The triflex® RSE is an especially light and low-cost retraction system.
 
  • Compact design with no deflection reducing cable failures
  • Retraction force by elastic band
  • Shorter cable lengths than deflected systems
  • 290mm – 490mm retraction length
  • Available for triflex® R sizes from 40 – 100mm
Browse the triflex® RSE linear catalog

triflex® RSE Linear: sizes 60-100mm

Benefits:

  • Robust design with drylin® linear rail and carriage
  • Designed for use with triflex® R TRE, TRCF, TRC
  • 800mm overall length with 490mm retraction
  • Suitable for use on medium to large payload robots
  • Applications: Spot welding, material handling and joining
  • Special sizes for laser welding using 200mm and 240mm bend radius triflex® R TRCF
triflex RSE 60-100


triflex® RSE Linear: sizes 40-50mm

Benefits:

  • Light weight compact design with drylin® linear rail and carriage
  • Designed for use with triflex® R TRE, TRC
  • 450mm overall length with 290mm retraction
  • Suitable for use on small to medium payload robots
  • Applications: Material handling, vision and measurement
triflex RSE 40-50


triflex® RSEL Linear sizes 60-100mm

Benefits:

  • Compact design with robust all steel construction
  • Designed for use with triflex® R TRE,TRCF, TRC
  • 612mm overall length with 380mm retraction
  • Suitable for use on medium to large payload robots
  • Applications: Spot welding, material handling and joining
Pricing Available Upon Request
RSEL

triflex® RSEC Linear size 60 & 65mm

Benefits:

  • Light weight compact design with drylin® linear rail and carriage
  • Designed for use with triflex® R TRE, TRC
  • 450mm overall length with 250mm retraction
  • Suitable for use on small to medium payload robots
  • Applications: Material handling, vision and measurement
Browse TR.RSEC.60
RSEC

Discuss your project with a triflex® expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

David Sandiland
Robotics Sales Manager - North America
(800) 521-2747
Contact an Expert

Ready to ship within 2 working days
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302