Outdoor use also possible at temperatures below 32°F
Long service life thanks to retraction system and motor
Longer travels can be implemented with a motor rather than with a "conventional" e-spool® spring
Cable diameter up to 17 mm
No tensile load on cables
No slip ring
Part No. | drum-Ø | max. extraction length [mm] | max.cable-Ø [mm] |
---|
Different media (power, data, FOC, air, liquids) can be routed together in one system
Delivery including drive and controller
For installation under the ceiling - the system is "invisible"
Easy replacement and extension of the filling
Max. deployment and retract speed: 1,2 m/s