E4-1 modular system expansion
Now also available for the "lean" E4-1L program
Additional routing of corrugated tubes
Easy access to the corrugated tubes
Quick replacement of the hoses possible
Save installation time and costs
Easy to install, without any additional screws or tools
Part. No. | Internal height | Outer height | Inner width | External width | Bending radii | Self-supporting max. length [ft] | |
---|---|---|---|---|---|---|---|
hi | ha | Bi | Ba | R | |||
System E4-1 | |||||||
E4-32-TUB | 1.26 | 2.13 | 1.97 - 15.75 | 2.87 - 16.65 | 2.48 - 11.81 | 10.8 | Request |
E4-42-TUB | 1.65 | 2.52 | 1.97 - 15.75 | 2.99 - 16.77 | 2.95 - 13.78 | 13.12 | Request |
E4-56-TUB | 2.20 | 3.31 | 1.97 - 23.62 | 3.31 - 24.96 | 5.31 - 19.69 | 16.4 | Request |
E4-80-TUB | 3.15 | 4.25 | 1.97 - 23.62 | 3.94 - 25.59 | 5.91 - 39.37 | 20.34 | Request |
System E4-1L | |||||||
E4-31L-TUB* | 1.22 | 1.65 | 1.57 - 7.87 | 2.13 - 8.43 | 2.17 - 9.84 | 13.12 | Request |
E4-38L-TUB* | 1.50 | 2.13 | 1.97 - 9.84 | 2.59 - 10.47 | 2.48 - 13.78 | 18.04 | Request |
E4-48L-TUB* | 1.89 | 2.52 | 1.97 - 9.84 | 2.76 - 10.63 | 2.95- 13.78 | 24.61 | Request |
E4-64L-TUB* | 2.52 | 3.30 | 1.97 - 15.75 | 2.99 - 16.77 | 3.94- 15.75 | 13.12 | Request |
* On request |