Self-lubricating alternative to ball bearings with Japan dimensions
Long-life
Quickly installed, secured by circlips
Delivery: from stock
Light and clean
Part No. | d1 | d2 | B | B1 | s | dn | ||
---|---|---|---|---|---|---|---|---|
RJ4JP-01-08 | 8 | 15 | 24 | 17.5 | 1.1 | 14.3 | 2.93 USD | |
RJ4JP-01-10 | 10 | 19 | 29 | 22 | 1.3 | 18 | 3.93 USD | |
RJ4JP-01-12 | 12 | 21 | 30 | 23 | 1.3 | 20 | 4.86 USD | |
RJ4JP-01-16 | 16 | 28 | 37 | 26.5 | 1.6 | 26.6 | 5.78 USD | |
RJ4JP-01-20 | 20 | 32 | 42 | 30.5 | 1.6 | 30.3 | 6.25 USD | |
RJ4JP-01-25 | 25 | 40 | 59 | 41.1 | 1.85 | 37.5 | 9.94 USD | |
RJ4JP-01-30 | 30 | 45 | 64 | 44.6 | 1.85 | 42.5 | 12.70 USD |
Part No. | Shaft Ø |
tolerance d1 | Fmax. dyn., P=2,5 MPa |
Fmax. stat., P=2,5 MPa |
Weight |
---|---|---|---|---|---|
[mm] | [mm] | [N] | [N] | [g] | |
RJ4JP-01-08 | 8 | 0,04 | 200 | 800 | 2 |
RJ4JP-01-10 | 10 | 0,04 | 300 | 1200 | 6 |
RJ4JP-01-12 | 12 | 0,04 | 400 | 1600 | 8 |
RJ4JP-01-16 | 16 | 0,04 | 700 | 2800 | 16 |
RJ4JP-01-20 | 20 | 0,04 | 1000 | 4000 | 23 |
RJ4JP-01-25 | 25 | 0,05 | 1550 | 6500 | 47 |
RJ4JP-01-30 | 30 | 0,05 | 2200 | 8500 | 72 |