Extremely flat design due to lateral lead screw drive
Slef-lubricating, corrosion resistant and light-weight
Variable lead screw pitch Tr12x3, Tr12x6P3, Sg12x25
Adjustable drylin® T miniature guide carriage TWE-04-15
Lead screws with left or right mounted option
Ordering number | Stroke length | Weight | max. stat.carrying capacity | max. rpm | Max. speed | |||||
---|---|---|---|---|---|---|---|---|---|---|
[kg] | additional (per 100 mm) |
axial [LBS] | radial [LBS] | [1/min.] | [m/min.] | |||||
SLT-BB-0412 | 300 | 0.15 | 0.06 | 22.5 | 45 | 1000 | 1.5 | 218.59 USD | ||
SLT-BB-0415 | NEW | 600 | 0.4 | 0.12 | 45 | 90 | 1000 | 3 | 286.11 USD |
Ordering number | A | Al | H | E1 | E2 | E3 | L | L2 | d2 | ha | sg | tk | kt | tg | f | lb | lt | d | T* | as | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLT-BB-0412 | 45 | 38 | 20 | 15 | 20 | 30 | 78 | 15 | 10 | M3-7 | 6.5 | 6 | M4 | 2.2 | 5 | 20 | 13 | TR 08x1.5 | 11 | 218.59 USD | |||
SLT-BB-0415 | NEW | 58 | 45 | 30 | 19 | 25 | 35 | 89 | 17 | 12 | 15 | M3-13 | 8 | 4.5 | M5-15 | 2.8 | 6.5 | 22 | 17 | TR12x3 | 16 | 286.11 USD |
*alternative with high-helix thread: Sg08x10 / Sg08x15 / Sg12-25