Very tight sealing lid with rounded, chip-repellent shape
20% lighter* for even higher dynamics
Snapped-open from both sides
47% larger usable area*
Available in two sizes
You decide about other sizes
More than 50 different types of enclosed e-tubes from stock
Maximum variety of cables for energy chains on woodworking machines
DESINA compliant cable types from stock
Oil and coolant-resistant
Measurement system cable, successfully tested for more than 35 million double strokes
Radius reduced by 25%
Bending radii up to 5xd in moving applications
UL/CSA and NFPA79 compliant
Starting at lot size of 1
Small design without dirt pockets
Significant weight reduction
Sealed per IP66/67 already before injection molding
360° EMC shielded
ESD version against electro-static discharge
Chip repellent design
Cable-friendly interior
Snap-open chain links for easy filling
Absorbs torsion movements
Easy to lengthen and shorten
Suitable for hoses with an outer diameter of max. 300 mm.
Gliding operation with clamp at the outer radius and special guide troughs possible
Clamps snap-open and divisible on E2/000
Round and angular models
Monday to Friday from 8 am - 8 pm
24h