Shorter cable lengths as there is no deflection
Affordable, space-saving design, light
Special linear guide avoids small bend radii
Self-lubricating and maintenance-free
Part No. triflex® RSE | For e-chain® | Retraction length LLLL [mm] | triflex® R option | |
---|---|---|---|---|
TR.RSE.40 | TRE.RSE.40.058.[LLLL].0.B | 0500, 1000, 1500, 2000 | TRE | Upon Request |
TR.RSE.40 | TRC.RSE.40.058.[LLLL].0 | 0500, 1000, 1500, 2000 | TRC | Upon Request |
TR.RSE.50 | TRE.RSE.50.080.[LLLL].0.B | 0500, 1000, 1500, 2000 | TRE | Upon Request |
TR.RSE.50 | TRC.RSE.50.080.[LLLL].0 | 0500, 1000, 1500, 2000 | TRC | Upon Request |
TR.RSE.60 | TRE.RSE.60.087.[LLLL].0.B | 0500, 1000, 1500, 2000 | TRE | Upon Request |
TR.RSE.60 | TRC.RSE.60.087.[LLLL].0 | 0500, 1000, 1500, 2000 | TRC | Upon Request |
TR.RSE.70 | TRE.RSE.70.110.[LLLL].0.B | 0500, 1000, 1500, 2000 | TRE | Upon Request |
TR.RSE.70 | TRC.RSE.70.110.[LLLL].0 | 0500, 1000, 1500, 2000 | TRC | Upon Request |
TR.RSE.85 | TRE.RSE.85.135.[LLLL].0.B | 0500, 1000, 1500, 2000 | TRE | Upon Request |
TR.RSE.85 | TRC.RSE.85.135.[LLLL].0 | 0500, 1000, 1500, 2000 | TRC | Upon Request |
TR.RSE.85 | TRCF.RSE.85.135.[LLLL].0 | 0500, 1000, 1500, 2000 | TRCF | Upon Request |
TR.RSE.85 | TRCF.RSE.85.240.[LLLL].0 | 0500, 1000, 1500, 2000 | TRCF | Upon Request |
TR.RSE.100 | TRE.RSE.100.145.[LLLL].0.B | 0500, 1000, 1500, 2000 | TRE | Upon Request |
TR.RSE.100 | TRE.RSE.100.145.[LLLL].0.C | 0500, 1000, 1500, 2000 | TRE | Upon Request |
TR.RSE.100 | TRC.RSE.100.145.[LLLL].0 | 0500, 1000, 1500, 2000 | TRC | Upon Request |
TR.RSE.100 | TRCF.RSE.100.145.[LLLL].0 | 0500, 1000, 1500, 2000 | TRCF | Upon Request |
TR.RSE.125 | TRE.RSE.125.182.[LLLL].0 | 0500, 1000, 1500, 2000 | TRE | Upon Request |
TR.RSE.125 | TRC.RSE.125.182.[LLLL].0 | 0500, 1000, 1500, 2000 | TRC | Upon Request |
Reacts extremely fast, even on highly dynamic
robot programs
Lightweight so no reduction of robot handling capacity
Adjustable installation brackets
Maintenance-free and self-lubricating igus® drylin® W linear unit
For maximum degrees of freedom
More flexibility for the programmer
For cable diameters of up to 11 mm
Part No. triflex® RSE | For e-chain® | Retraction length LLLL [mm] | triflex® R option | |
---|---|---|---|---|
TR.RSE.40.L | TRE.RSE.40.058.[LLLL].0.B | 0500 | TRE,TRC | Upon Request |
TR.RSE.40.R | TRE.RSE.40.080.[LLLL].0 | 0500 | TRE,TRC | Upon Request |
TR.RSE.50.L | TRE.RSE.450.058.[LLLL].0.B | 0500 | TRE, TRC | Upon Request |
TR.RSE.50.R | TRC.RSE.50.080.[LLLL].0 | 0500 | TRE,TRC | Upon Request |