Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

New material for exposure to continuous direct sunshine: iglide® J UV

Advanced material - improved UV resistance

Today, bearings appear not only in the form of simple bushings but also as special forms for special uses, in some instances of which they are exposed to UV radiation for long periods of time. igus® has therefore developed a new material: iglide® J UV. The tribological properties such as friction and wear of the new black material are comparable to those of the very wear-resistant standard material iglide® J. Initially, a range of standard bearings with and without flange for a shaft diameter of up to 20 mm will be available. Bearings made of iglide® J UV are available upon request in all previous standard dimensions of iglide® J as well as in individually designed special geometries.
 

UV-stabilized

Long-term mechanical properties improved

Extremely wear-resistant

Friction and wear comparable to that of iglide® J

Available in all the standard dimensions of iglide® J upon request


Typical application areas:Solar industry, outdoor applications in general

Technical properties

General properties
Density1.49 g/cm³
Colorblack
Max. moisture absorption at +73.4°F and 50% r.h.0.3% weight.
Max. water absorption1.3% weight.
Electrical properties
Specific volume resistance> 1013 Ω cm
Surface resistance> 1012 Ω cm
Mechanical properties
Shore-D hardness74
Max. recommended surface pressure.005076 psi
Thermal properties
Max. long-term application temperature+194°F
Max. short-term application temperature+248°F
Lower application temperature-122°F

Sleeve bearing (Form S)

Part No. d1 d1 tolerance d2 b1
h13
JUVSM-0608-08 0.24 +0.020 +0.068 0.31 0.31 Upon request Add to shopping cart
JUVSM-0810-12 0.31 +0.020 +0.068 0.39 0.47 Upon request Add to shopping cart
JUVSM-1012-12 0.39 +0.025 +0.083 0.47 0.47 Upon request Add to shopping cart
JUVSM-1214-12 0.47 +0.032 +0.102 0.55 0.47 Upon request Add to shopping cart
JUVSM-1618-15 0.63 +0.032 +0.102 0.71 0.59 Upon request Add to shopping cart
JUVSM-2023-20 0.79 +0.040 +0.124 0.91 0.79 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Flange bearings (Form F)

Part No. d1 d1 tolerance d2 d3 b1
h13
b2
Delivery time on request JUVFM-0608-08 0.24 +0.020 +0.068 0.31 0.47 0.31 0.04 Upon request Add to shopping cart
Ready to ship in 24 hours JUVFM-0810-09 0.31 +0.020 +0.068 0.39 0.59 0.37 0.04 2.87 USD Add to shopping cart
Delivery time on request JUVFM-1012-12 0.39 +0.025 +0.083 0.47 0.71 0.47 0.04 Upon request Add to shopping cart
Delivery time on request JUVFM-1214-12 0.47 +0.032 +0.102 0.55 0.79 0.47 0.04 Upon request Add to shopping cart
Delivery time on request JUVFM-1618-17 0.63 +0.032 +0.102 0.71 0.94 0.67 0.04 Upon request Add to shopping cart
Ready to ship in 24 hours JUVFM-2023-21 0.79 +0.040 +0.124 0.91 1.18 0.85 0.06 6.52 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Delivery times

Delivery time

From stock
(3 weeks for first delivery)

Ready to ship in 24 hours
Delivery time on request

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302