Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Roller chain from e-chain®: the rol e-chain®

A proven reliable roller chain

Conventionally designed e-chain® cable carrier types are operated in the gliding instead of rolling mode for very long travel lengths. The reason for developing the "rol e-chain®" roller chain gliding solution was the need to overcome the technical limits of this operating mode, such as to reduce friction, by rolling instead of gliding. This was achieved by integrating plastic rollers within the links to ensure a perfect pitch throughout the plastic cable carrier. The result is a reduction in drive force needed and a smoother, quieter and lower vibration when in operation. The requirements for e-chain® in very long travel lengths have steadily increased in recent years. Travels of above 1,312 ft. pose new challenges such as extreme travel speeds in crane systems at cable loads up to 50 kg/m.

Shop rol e-chains®

Selection table

SeriesInternal heightInner widthOuter widthOuter heightBending radii 
 hiBiBahaR 
 [in][in]in][in][in] 
 
rol e-chain® - e-chain® with crossbars every link
2828R1.261.97-15.752.87-16.652.134.92-11.81 inquiry
2700R1.381.97-6.892.60-7.641.975.91 inquiry
3500R1.771.97-9.842.76-10.632.527.87 inquiry
3838R1.651.97-15.753.03-16.812.525.91-13.78 inquiry
4040R2.211.97-23.623.39-25.043.317.87-15.75 inquiry
5050R3.151.97-23.623.94-25.594.259.84-19.69 inquiry
 
rol e-chain® - e-tube, closed
R7728R1.261.97-11.812.87-12.722.135.91-11.81 inquiry
R7838R1.651.97-11.813.03-12.872.527.87-1378 inquiry
R8840R2.212.95-18.194.37-19.653.3111.81-15.75 inquiry
R9850R3.152.95-18.194.92-20.204.2511.81-39.37 inquiry

rolling instead of gliding Roller extension links for yet higher additional loads and widths up to 6.5 ft and more on gliding solutions.
rolling instead of gliding Rolling instead of gliding
Y = Tensile strength - shearing force in percentage
X1 =travel, X2 =chain length
A = rol e-chain®
B = standard e-chain®.
Data: Fill weight 6.72 lbs/ft (10kg/m)
rol e-chain - achieves very long travel lengths Very long travel lengths of 1,448 ft, implemented with igus® rol e-chain® Series 5050R

Rol e-chains® Special roller test stand for customer-specific tests

7 features of the rol e-chain® roller chain

  • Large reduction in drive power to below 25% for moving the e-chain®
  • Travels up to 2,625 ft possible
  • Speeds up to 6 m/s possible
  • Different types of rollers for optimum results in different situations
  • Consistent rolling resistance for contaminated applications
  • Available as ready-to-fit, made-to-specifications system
  • System guarantee for made-to-specifications system (depends on application)

Application Areas
The igus® rol e-chain® is predestined for applications in which long travels at high speeds must be implemented. This is often the case, for example, in photo finish cameras or in materials handling. Even in slower applications in the cranes segment or in displacement systems, the low coefficients of friction of the system save costs, since the drives can be much smaller.

Delivery program rol e-chain®

Inner heights from 1.26", 1.38", 1.65", 1.77", 2.21" and 3.15", as well as widths from 1.97 inches up to several feet are possible and delivered from stock. All interior separation possibilities and mounting options of the igus® System E4 are available. The standard guide troughs of the respective chains from stock can be used. rol e-chain® roller chain types are basically snap-open on both sides. Several roller materials and geometries (profile rollers, etc.) available. Rust-free stainless steel balls are standard for rol e-chain®. The rol e-chain® is available as assembled e-chain system®. They are mounted by igus® specialists with chainflex® cables and assembled plugs and fittings according to your specifications and packed suitably for easy installation. According to travel lengths, the rol e-chain® types are delivered on a drum In case cables from the chainflex® range covering over 850 types are opted for according to application, we'd also undertake a guarantee for the complete system.
 
Facilities of this type are designed by our project engineers. We'd be glad to submit an offer. You may talk to us about this.

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302