Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® ZLW belt drive - drive torque and load

Required drive torque*
Horizontal installation - ZLW-0630-02-LCB ('Standard')

Required drive torque*
Vertical installation - ZLW-0630-02-LCB ('Standard')

Required drive torque*
Horizontal installation - ZLW-1040-S ('Standard')

Required drive torque*
Vertical installation - ZLW-1040-S ('Standard')

* Assumption: The moving mass is located in a circumscribed circle with a max. R = 100 mm to the middle of the guiding rail, max. permissible torque version 01: 1.3 Nm, a= 0 m/s² ; Standard version: 2.4 Nm, a= 0 m/s²; constant drive without nominal value acceleration.

Maximum load comparison
ZLW-1040, versions LCB ('Low Cost Basic') and ('Standard')

For unsupported applications
Rail deflection between supports
ZLW-1040, versions LCB ('Low Cost Basic') and ('Standard')

The diagram accounts for the sum of all forces active on the carriage. ED = On-time
Sag permissible up to maximum 2 mm .


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302