Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - Linear plain bearing RJUI-03, inch

Special features

Hard anodized aluminum adapter

Dimensionally interchangeable with linear ball bearings

Equipped with liner made from iglide® J

Temperature range -40°F to +194°F JUI-01 (standard), JUI-20 (low clearance)

T500 liner optional for chemicals/high temps (up to 482°F for steel housing, 356°F for aluminum)

Best shafting for iglide® J: drylin® AWI aluminum, case-hardened, 300 series stainless

Best shafting for T500: hard-chrome and hard stainless steel

Includes o-rings

Secure by retaining clips (not included)



Linear plain bearing RJUI-03, inch

dia. Shaft [inch]:

 

Dimensions in inches

Order no. Ø Shaft Tolerance d2 B B1 s dn ds do o e    
  [Inch] [Inch] [Inch]
h7
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch] [Inch]
-0.004
[Inch]    
Ready to ship in 24 hours RJZI-03-04 1/4 .4921 0.746 0.527 0.041 0.466 0.4803 0.399 0.08 0.125 10.99 USD Add to shopping cart
Ready to ship within 12 working days RJUI-03-06 3/8 .6173 0.8713 0.652 0.041 0.587 0.587 0.524 0.061 0.243 12.18 USD Add to shopping cart
Ready to ship in 24 hours RJUI-03-08 1/2 .8673 1.2461 0.987 0.052 0.82 0.8556 0.712 0.125 0.2815 13.00 USD Add to shopping cart
Ready to ship in 24 hours RJUI-03-10 5/8 1.1173 1.4961 1.136 0.062 1.06 1.1055 0.962 0.125 0.3125 13.47 USD Add to shopping cart
Ready to ship in 24 hours RJUI-03-12 3/4 1.2421 1.617 1.198 0.062 1.177 1.23 1.087 0.125 0.3125 14.62 USD Add to shopping cart
Ready to ship in 24 hours RJUI-03-16 1 1.5547 2.2421 1.789 0.074 1.471 1.5271 1.399 0.125 0.5 26.67 USD Add to shopping cart
Ready to ship in 24 hours RJUI-03-20 1-1/4 1.9881 2.6173 2.039 0.074 1.889 1.9606 1.837 0.125 0.625 45.05 USD Add to shopping cart
Ready to ship in 24 hours RJUI-03-24 1-1/2 2.3634 2.9921 2.463 0.095 2.241 2.3358 2.152 0.162 0.75 52.11 USD Add to shopping cart
Ready to ship in 24 hours RJUI-03-32 2 2.9881 3.9921 3.249 0.111 2.839 2.9606 2.775 0.189 1 90.92 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Nominal widths under 3/8 inch are supplied with press-fitted cylindrical bearings.
Tolerance according to igus® test method


Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302