In the igubal® K series, the spherical ball is made from our extremely wear-resistant iglide® L280 plastic. Spherical balls made from this material are known for their low coefficient of friction while running dry and extremely low tendency to stick-slip. This is especially important for applications with low loads and very slow movements.
In the igubal® E series, or K series with the CL suffix, the spherical ball may be switched out to offer another alternative depending on the needs of the application. The most popular alternative to iglide® L280 is iglide® R for its low cost, low coefficient of friction and low moisture absorption. Other specialized alternatives include iglide® J, iglide® J4, iglide® T500, or iglide® UW (meant strictly for underwater applications).
Tough, resistant thermoplastic alloy
Very low coefficients of friction while running dry
Long service life
Vibration dampening
Vibration dampening
Very good abrasion resistance
Excellent wear resistance
Maintenance-free
Excellent chemical resistance
Suitable for rotary, oscillating and linear movements
Also suitable for soft shafts
Lightweight
High mechanical strength
Shock and impact resistant
Corrosion-free
Chemical resistant
Dimensionally stable
Lower | -22 °F |
Maximum, long-term | +176 °F |
Maximum, short-term | +248 °F |
Medium | Resistance |
Alcohol | + to 0 |
Hydrocarbons, chlorinated | + |
Greases, oils without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted alkalines | + |
Strong alkalines | 0 |