d1 [inch]: |
|
Order no. | Maximum radial tensile strength | Maximum radial compressive force | ||||
---|---|---|---|---|---|---|
Short-term | Long-term | Short-term | Long-term | |||
[lbs] | [lbs] | [lbs] | [lbs] | |||
ESTM-05-SL | 337.5 | 168.75 | 315 | 157.5 | 2.76 USD | |
ESTM-05-SL-M3 | 337.5 | 168.75 | 315 | 157.5 | 3.42 USD | |
ESTM-06-SL | 337.5 | 168.75 | 315 | 157.5 | 2.37 USD | |
ESTM-06-SL-M3 | 337.5 | 168.75 | 315 | 157.5 | 3.42 USD | |
ESTM-08-SL | 360 | 180 | 315 | 157.5 | 2.50 USD | |
ESTM-08-SL-M3 | 360 | 180 | 315 | 157.5 | 3.59 USD | |
ESTM-10-SL | 360 | 180 | 315 | 157.5 | 4.17 USD | |
ESTM-10-SL-M3 | 360 | 180 | 315 | 157.5 | 5.63 USD |
Order no. | d1 | d2 | dk | h | h1 | h2 | a | m | C1 | R1 | Max. pivot angle |
---|---|---|---|---|---|---|---|---|---|---|---|
ESTM-05-SL | 5 | 2.5 | 8.9 | 18 | 10 | 6.5 | 16 | 10 | 6 | 8 | 17° |
ESTM-05-SL-M3 | 5 | 8.9 | 18 | 10 | 6.5 | 16 | 10 | 6 | 8 | 17° | |
ESTM-06-SL | 6 | 2.5 | 8.9 | 18 | 10 | 6.5 | 16 | 10 | 6 | 8 | 17° |
ESTM-06-SL-M3 | 6 | 8.9 | 18 | 10 | 6.5 | 16 | 10 | 6 | 8 | 17° | |
ESTM-08-SL | 8 | 2.5 | 10.5 | 19 | 10 | 6.5 | 18 | 12 | 6 | 9 | 17° |
ESTM-08-SL-M3 | 8 | 10.5 | 19 | 10 | 6.5 | 18 | 12 | 6 | 9 | 17° | |
ESTM-10-SL | 10 | 2.5 | 12.4 | 20 | 10 | 6.5 | 20 | 14 | 6 | 10 | 17° |
ESTM-10-SL-M3 | 10 | 12.4 | 20 | 10 | 6.5 | 20 | 14 | 6 | 10 | 17° |