One-piece design
Simple assembly
Simple dismantling
Simple application even in applications with limited space
Can be combined with rod end bearings from the dimensional series E
Corrosion-resistant and very lightweight
Order no. | Max. static axial tensile load | Weight | |||
---|---|---|---|---|---|
Short-term [lbs] | Long-term [lbs] | [oz] | |||
GERMF-04 | 112.5 | 56.25 | 1.3 | 2.04 USD | |
GERMF-04-M3.5 | 112.5 | 56.25 | 1.3 | Upon request | |
GERMF-05-DIN-M4 | 180 | 90 | 2.3 | Upon request | |
GERMF-05-DIN-M5 | 180 | 90 | 2.3 | Upon request | |
GERMF-05-DIN-M5-LS | 180 | 90 | 2.3 | Upon request | |
GERMF-05 | 202.5 | 101.25 | 3.8 | 2.04 USD | |
GERMF-06 | 292.5 | 146.25 | 3.9 | 2.39 USD | |
GERMF-06-LS | 292.5 | 146.25 | 3.9 | Upon request | |
GERMF-08 | 472.5 | 236.25 | 9.1 | 2.81 USD | |
GERMF-10 | 675 | 337.5 | 18.2 | 3.58 USD | |
GERMF-10-F | 675 | 337.5 | 18.2 | Upon request | |
GERMF-12 | 787.5 | 393.75 | 28.6 | 5.08 USD | |
GERMF-12-F | 787.5 | 393.75 | 28.6 | Upon request | |
GERMF-16 | 1575 | 787.5 | 61.8 | 9.27 USD | |
GERMF-16-F | 1575 | 787.5 | 61.8 | Upon request |
Order no. | Max. static axial tensile load | Weight | |||
---|---|---|---|---|---|
Short-term [lbs] | Long-term [lbs] | [oz] | |||
GELMF-04 | 112.5 | 56.25 | 1.3 | 1.66 USD | |
GELMF-04-M3.5 | 112.5 | 56.25 | 1.3 | Upon request | |
GELMF-05-DIN-M4 | 180 | 90 | 2.3 | Upon request | |
GELMF-05-DIN-M5 | 180 | 90 | 2.3 | Upon request | |
GELMF-05-DIN-M5-LS | 180 | 90 | 2.3 | Upon request | |
GELMF-05 | 202.5 | 101.25 | 3.8 | 4.32 USD | |
GELMF-06 | 292.5 | 146.25 | 3.9 | 3.83 USD | |
GELMF-06-LS | 292.5 | 146.25 | 3.9 | Upon request | |
GELMF-08 | 472.5 | 236.25 | 9.1 | 5.42 USD | |
GELMF-10 | 675 | 337.5 | 18.2 | 6.54 USD | |
GELMF-10-F | 675 | 337.5 | 18.2 | Upon request | |
GELMF-12 | 787.5 | 393.75 | 28.6 | 7.84 USD | |
GELMF-12-F | 787.5 | 393.75 | 28.6 | Upon request | |
GELMF-16 | 1575 | 787.5 | 61.8 | 11.28 USD | |
GELMF-16-F | 1575 | 787.5 | 61.8 | Upon request |