Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Quick and neat, despite the cold

Cable carrier system for high-speed roller door

Standard solution for new generation

Tests showed that the Micro flizz® system could be operated in tough conditions at temperatures of -40°F; consequently, today it is standard equipment for this new generation of high-speed roller doors for cold storage rooms. The doors close at speeds of 3.9 ft/s so that minimal amounts of cold escape outside.
The carriage travels at low-friction on ball bearings Micro flizz®

Pre-assembled and delivered ready to install

The compact system accommodates a cable carrier in a slim, enclosed aluminum guide channel. The cable carrier is self-guiding and moves in the channel with minimal friction. To minimize the noise of the cable carrier moving back and forth inside the flizz® guide channel, igus® integrated a plastic spring.

The Micro flizz® system is delivered ready assembled with energy and control cables for the barrier safety sensors and the safety strips.
Integrated between door leaf and frames, the thin design of the Micro flizz® attracts positive attention. Micro flizz®

More product information

More application examples from different industries



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302