Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Self-lubricating Bearings For the Packaging Industry

A machine packaging hygiene cloths with a polyethylene fastening strap feeds packages over an adjustable toothed belt conveyor over cycles of 1.5 s.
Download the PDF version of this application story

High wear resistance

iglide® L280 are used in the packaging machine. One critical choice behind using them is that they are cleaner as they offer a lubrication-free, clean operation. They have especially low coefficients of friction and extremely high wear resistance. The coefficients of friction also do not increase with higher surface speeds, so it can achieve slightly higher surface speeds compared to other materials: for instance, up to 4.9 ft/s in rotational movements and up to 16.4 ft/s in linear motion. Due to this wear resistance, the bearing wear remains low in long-term applications with high speeds on hardened shafts.
lubrication free bearings Parallel format adjustment

No more misalignment

The iglide® L280 plastic bearing material is also used in the ball of a self-aligning igubal® flange bearing. The housing is made from igumid G. These lightweight flange bearings offer high rigidity and wear resistance. They compensate for misalignment and edge loads. As they are lubrication- and maintenance-free, they can be considered for applications in which the installation site is less accessible, or (such as with this application) with special requirements regarding hygiene.
plastic bearings on rotary indexing table Rotary indexing table with toothed-belt conveyor passing below for application of the polyethylene lid.

Resistance to dust

The igus® drylin® linear bearings installed in the packaging machine run on high-performance plastic gliding elements, in contrast to recirculating ball bearing systems. iglide® J is used as the gliding element and is suitable for most applications due to its excellent wear and friction properties. The drylin® bearings are self-lubricating and maintenance-free, resistant to dust and low weight. They run with very low noise, withstand corrosion, carry high loads and withstand impacts or vibrations.

Discuss your project with a bearings expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Contact an igus® expert now



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302