Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® X6 - the new nano material for high temperatures

6x longer lifetime in heat

Using nano-technology, iglide® X6 improves the lifetime of its high performance plastic plain bearing predecessors by 6 times: even for temperatures over 212°F.

Continuous temperatures possible up to +482°F

Up to 50% better pressfit

Lubrication- and maintenance-free

High compressive strength

Very good chemical resistance

PTFE free

iglide® X6: wear resistant even at high temperatures

iglide® X6, Form S (metric)

Part No. d1 tolerance
d2 b1    
    After pressfit in H7        
  [mm] Min. Max. [mm] [mm]    
Delivery time on request X6SM-1416-22 Upon request Add to shopping cart
Delivery time on request X6SM-1618-12 Upon request Add to shopping cart
Delivery time on request X6SM-2023-15 Upon request Add to shopping cart
Delivery time on request X6SM-2022-38 Upon request Add to shopping cart
Ready to ship in 24 hours X6SM-0304-03 (1) 3 +0,006 4.5 3 5.10 USD Add to shopping cart
Ready to ship within 12 working days X6SM-0507-05 (1) 5 +0,010 7 5 5.60 USD Add to shopping cart
Ready to ship in 24 hours X6SM-0608-06 (1) 6 +0,010 8 6 5.85 USD Add to shopping cart
Ready to ship in 24 hours X6SM-0810-10 (1) 8 0,013 10 10 6.84 USD Add to shopping cart
Ready to ship in 24 hours X6SM-1012-10 (1) 10 +0,013 12 10 6.97 USD Add to shopping cart
Ready to ship within 12 working days X6SM-1214-12 (1) 12 +0,016 14 12 7.84 USD Add to shopping cart
Ready to ship in 24 hours X6SM-1618-15 (1) 16 0,016 18 15 5.60 USD Add to shopping cart
Ready to ship in 24 hours X6SM-2023-20 (1) 20 +0,020 23 20 15.92 USD Add to shopping cart
Ready to ship in 24 hours X6SM-2528-30 (1) 25 +0,020 28 30 14.59 USD Add to shopping cart
Ready to ship in 24 hours X6SM-3034-30 (1) 30 +0,020 34 30 22.82 USD Add to shopping cart
Ready to ship within 12 working days X6SM-3539-40 (1) 35 +0,025 39 40 31.84 USD Add to shopping cart
Ready to ship in 24 hours X6SM-4044-40 (1) 40 +0,025 44 40 45.30 USD Add to shopping cart
Ready to ship within 12 working days X6SM-5055-40 50 +0,025 55 40 80.73 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method

iglide® X6, Form F (metric)

Part No. d1 tolerance
d2 d3 b1 b2    
    After pressfit in H7            
  [mm] Min. Max. [mm] [mm] [mm] [mm]    
Ready to ship in 24 hours X6FM-0608-04 6.11 USD Add to shopping cart
Ready to ship in 24 hours X6FM-0304-05 (1) 3 +0,006 4.5 7.5 5 0.75 5.10 USD Add to shopping cart
Ready to ship in 24 hours X6FM-0507-05 (1) 5 +0,010 7 11 5 1 5.85 USD Add to shopping cart
Ready to ship in 24 hours X6FM-0608-06 (1) 6 +0,010 8 12 6 1 6.34 USD Add to shopping cart
Ready to ship in 24 hours X6FM-0810-10 (1) 8 +0,013 10 15 10 1 6.97 USD Add to shopping cart
Ready to ship within 12 working days X6FM-1012-10 (1) 10 +0,013 12 18 10 1 4.56 USD Add to shopping cart
Ready to ship in 24 hours X6FM-1012-25 10 +0,013 12 18 25 1 6.92 USD Add to shopping cart
Ready to ship in 24 hours X6FM-1214-12 (1) 12 0,016 14 20 12 1 5.07 USD Add to shopping cart
Ready to ship in 24 hours X6FM-1618-12 16 +0,016 18 24 12 1 6.28 USD Add to shopping cart
Ready to ship in 24 hours X6FM-1618-17 (1) 16 +0,016 18 24 17 1 6.50 USD Add to shopping cart
Ready to ship in 24 hours X6FM-2023-21 (1) 20 +0,020 23 30 21.5 1.5 10.82 USD Add to shopping cart
Ready to ship in 24 hours X6FM-2528-21 (1) 25 +0,020 28 35 21.5 1.5 12.47 USD Add to shopping cart
Ready to ship within 12 working days X6FM-3034-40 (1) 30 +0,025 34 42 40 2 31.31 USD Add to shopping cart
Delivery time on request X6FM-3034-26 (1) 30 +0,025 34 42 26 2 20.62 USD Add to shopping cart
Ready to ship in 24 hours X6FM-3539-26 (1) 35 +0,025 39 47 26 2 28.25 USD Add to shopping cart
Ready to ship in 24 hours X6FM-4044-40 (1) 40 0,025 44 52 40 2 40.99 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302