drylin® ZLW - belt drive

Linear belt drive  

The drylin® toothed belt axes in the ZLW series are suitable for many different positioning and adjustment tasks. The self-lubricating drylin® W profile guide acts as a linear guide and a toothed belt acts as a drive. The stroke is individually selectable. Thanks to the lightweight design using plastic and aluminum, drylin® ZLW toothed belt axes have a low mass inertia, making them highly efficient. Whether used for an individual system or a linear robot, the ZLW series offers the ideal solution in both confined spaces and applications that require a high level of torque support . All drylin® ZLW toothed belt axes can be ordered ready for installation and configured with drylin® E stepper and DC motors.

Typical application areas

Medical and laboratory technology

Handling

Positioning tasks (pick & place)

Camera/sensor adjustment

Machine construction

Special properties

End supports with grooved ball bearing

Self-lubricating linear guide system with polymer plain bearings

Various carriage lengths

Hard-anodized aluminum profile

Polyurethane or neoprene toothed belts

When to use it?

Quick positioning of small loads

Quiet running

Slim structure

Underwater application with UW belt

Cost-effective solution as basic version

Continuous operation

When not to use it?

When high loads need to travel at dynamic forces

When positioning accuracy < 0.1 mm is necessary

Technical data, drive torque, toothed belt axis design
drylin® drive technology configurator  
drylin® drive technology configurator

drylin® ZLW - technical data  
drylin® ZLW - technical data

drylin® ZLW - drive torque and fill weight  
drylin® ZLW - drive torque and fill weight

drylin® ZLW - toothed belt axis design  
drylin® ZLW - toothed belt axis design

drylin® options for toothed belt axes

ZLW-0630
basic version, standard

ZLW-0630  

ZLW-0630-OD - reverse
basic version, standard

ZLW-0630-OD  

ZLW 1040
basic version, standard

ZLW 1040  

ZLW 1040-OD - reverse
basic version, standard

ZLW 1040-OD  

ZLW 1040-EX - with EX-protection

ZLW 1040-EX - with EX-protection  

ZAW 1040 cantilever axis version, standard

ZAW-1040  

ZLW 1660 standard version

ZLW-1660  

ZLW installation size 1660-OD - reverse

ZLW-1660-OD  

ZLW installation size 1040 specialists

ZLW-1040  

ZLW wide installation size 1080 standard version

ZLW-1080  

ZLW 0630-P toothed belt axis made of carbon

ZLW-0630  

ZLW-20 in aluminium or stainless steel version

ZLW-20  
Accessories:
ZLW  

Fastening possibilities

The drylin® linear axis ZLW can be fastened in many ways.

drylin motor  

drylin® E motors

Overview drylin® E motors and accessories. Fitting to drylin® linear tables.

ZLW – NEMA motor  

ZLW – NEMA motor flange, standard and customized

The motor flange can be fastened on the extreme shaft end support with four screws.

Also in the range:

linear axes with motor

drylin® E electric linear axes with motor

linear axes with motor    

DryLin® E gantries product range

DryLin® gantries - Surface, line, room

DryLin® E gantries product range    
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration