Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

4 Reasons To Use Environmentally Friendly Plastic Bushings
In the words of Kermit the Frog, “It ain't easy being green.” And while he might be just a Muppet, Kermit has a point – these days, many companies are working hard to reduce their carbon footprint on the environment.
However, becoming a more environmentally friendly operation does not happen overnight. It is usually a culmination of changes that take place over time, in a number of different areas. So, what small change can you make to help this cause? While it might sound insignificant, usingdry-running plastic bushings can greatly decrease any negative effects on the environment.
Environmentally friendly iglide'® N54 plastic bushing 1.1 igus®' iglide'® N54 plastic bushings are made out of 54 percent raw, renewable materials.
Here are four reasons to use environmentally friendly plastic bushings:
  1. Plastic bushings do not require lubrication, which keeps the environment cleaner. It is estimated that one billion gallons of industrial lubricants are consumed annually in the United States and about 40 percent of that is released into the environment. Due to continual advances in tribologically-optimized plastic bushing technology, igus® is able to supply metal bushing alternatives more in line with environmental considerations for an increasing number of applications. Unlike metal or bronze bearings that require messy lubrication, every iglide® plastic bushing uses solid lubricants embedded inside millions of tiny chambers that cannot be pressed out. This means the bushings do not require any oil or grease and so no contaminants are released into the environment.
  1. Plastic bushings are extremely lightweight, which helps reduce fuel consumption and carbon dioxide output. The solid lubricants contained within iglide® plastic bushings are not the only ecologically valuable benefit. These lightweight bearings can also help to reduce fuel consumption and carbon dioxide output in applications such as outdoor equipment, automobiles and aircrafts. The reduced weight leads to lower masses and subsequently lower energy consumption.

  2. Plastic bearings do not require environmentally harmful galvanizing baths. The high chemical resistance of plastic bushings is another positive ecological aspect. Metals often have to be coated using an environmentally unfriendly, high-energy zinc galvanizing bath to achieve this effect.

  3. Less energy is required to produce a plastic bushing compared to a metal bearing. For example, the energy from four gallons of crude oil is necessary to produce four cups of aluminum and the energy from three gallons of crude oil is necessary to produce four cups of steel. In comparison, it only takes 0.48 gallons of crude oil to create four cups of plastic and we expect this value to fall even further based on continuing breakthroughs in the field of vegetable-oil based plastics.
Environmentally friendly plastic bushings The heavier a material is, the more energy it needs to stay in motion. Bronze bearings need a lot of energy, while plastic bushings need much less.

Useful links



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302