Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

T3 energy chain system: highly flexible, low-vibration profile e-chain®

T3 System combines low-noise operation, low sound level, simple installation and cost effectiveness. The side plates that can be plugged into each other replace the conventional pin/hole connection and prevent relative movements between the joints. For this reason, an almost complete freedom from wear is attained (clean room). The geometry of the T profile ensures that almost no polygon effect is generated during the filling of the e-chain®. The T band operates very harmoniously and round, and has extremely low vibration and noise In order to reduce the manufacturing and assembly costs, the T-profile is mounted not individually, but - similar to the igus® E3 System - in a length of 8 chain links. Due to its low weight the igus® T-Band is suitable for applications with rather low fill weights and short strokes, combined with high accelerations and speeds.

Extremely low noise - System T3 tests in the igus® lab showed at 1 m measuring intervals: a value of ≈ 33 dB(A) at 26.5 dB(A) basic sound level for Series T3.29.050.038
Testing facility at the igus® laboratory T3 System - ideal for high accelerations and short strokes
igus® System T3 T profile chain - inner height 29 mm
1 Fast assembly - Side plates "on one band"
2Modular accessories
3Special geometry of the side plates

Shop System T3

T3.29

Inner height hi: 29 mm
Inner widths Bi: 30 - 120 mm
Bending radii R: 38 mm
Pitch: 15 mm

IPA classification - Report IG1303-640-1:

ISO Class 2, according to DIN EN ISO 14644-1 for system T3, Series T3.29.050.038.0 at v = 0,5 m/s, 1 m/s, 2 m/s

System T3: e-chain® band for highly dynamic applications

When developing the 3-part, T-shaped "T3" profile chain, the emphasis was on low running noise. At the same time the T3 profile chain was supposed to be particularly cost-effective. This was achieved through the side-plate bands consisting of 8 chain links in one piece, as well as the option of using components from the popular E6 construction kit. The T3 profile chain is particularly flexible and runs in a round shape due to the special shape of the site plates. As there is no need for a pin/hole connection, the T3 profile chain also features particularly low abrasion and hence can also be used in clean room applications.

Extremely low noise and low vibration

Cost-effective e-chain® for simple applications

For high speeds and acceleration

Light-weight

Minimal abrasion

For short strokes

Accessories: Separators, strain reliefs, mounting brackets

Typical industries and applications

Printers and plotters

Cleanroom application

Production and processing of semiconductors

Optics

Automatic insertion machines

Measuring technology

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Assembly instruction

Joining the e-chain®.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302