Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Robot cables for triflex® R cable carriers

Long service life in robotic applications

As industrial robotic applications become more and more demanding, we're finding an increased need for flexible cables that can handle extremely complex movements and torsional stress while still delivering a long service life.

Our CF-ROBOT power cable has a torsion-resistant, tin-plated copper shield sheath, which is in contrast to conventional counter wound copper shields. The outer jacket material is a high-grade TPE mixture with excellent wear properties. CF-ROBOT cables are an ideal partner for triflex® R multi-axis cable carriers.

Torsion tests in the igus® laboratory with CF-ROBOT (type 037) in a triflex® R test rig against a standard Series 310 chainflex® continuous-flex cable with a 270° rotation angle revealed no damage to the CF-ROBOT cable, even after 2.5 million cycles. Shield damage was detected in the CF310-250-01 after 250,000 cycles.

Our line of robot cables has recently been expanded to offer twistable hybrid, bus, motor, and fiber-optic cables, all of which have been extensively tested in the igus® laboratories to ensure optimum performance in your application.
 
The CF-ROBOT power cable in action

igus® ReadyChains, ready assembled systems Ready-assembled packages in 3 to 10 days.

triflex® R pre-harnessed robot cable packages


triflex® R readychain® systems are turnkey harnessed cable and hose packages for use on robots. Delivered complete with cables, hoses, connectors and accessories as required.

The chainflex® continuous-flex cables range includes the CF-Robot series, which includes control, data, servo and power cables.
  • Reduce on-site storage costs
  • Reduce assembly time
  • Respond flexibly to order fluctuations
  • Minimize machine downtime
  • Reduce your number of suppliers and orders by 75%

Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302