igusigus-icon-cart(0)

Axial Ball Bearings

Our axial ball bearings are up to 40% more cost-effective and 60% lighter than axial bearings made of metal. xiros® axial ball bearings are technologically advanced compared to metal bearings. They are available with glass or stainless steel balls, enable economically efficient and long-lasting operation. They are robust, corrosion-free, and resistant to media and temperatures from -40 to +80°C. In addition, our axial ball bearings guarantee maintenance-free, low-friction, and silent operation without any external lubrication. Use our service life calculator to determine the approximate service life of an axial ball bearing.

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h