igusigus-icon-cart(0)

xiros® Flanged Ball Bearings

Flanged ball bearings are designed to facilitate the mounting and positioning of a bearing in a challenging application, and are most commonly used when the application requires the bearing to be locked in place. Applications that require a bearing to be mounted in a high-vibration environment while being exposed to high axial loads will benefit from using a flanged bearing. Shields can be added to protect against dust and dirt. With our dry-running xiros® flanged ball bearings, a 1:1 replacement of metal flanged ball bearings is no problem due to the identical dimensions. Additionally, the flanged ball bearings can be used in our guide rollers. Our flanged ball bearings are continuously tested in our test laboratory.

The following inner Ø are available: 6, 8, 10, 12, 15, 17, 20 mm.

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h